Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex Conspire

Uvex Conspire

placeholder
Uvex Conspire Series safety eyewear is a simple, lightweight, 3-piece design that is also lightweight on your budget. It is an 8-base single front, shaped nosepiece and flexible temples. Dielectric – contains no metal parts.Features & Benefits:
  • Available in uncoated, Hardcoat and Uvextra Anti-Fog lens coating
  • Lightweight 3-piece design
  • Dielectric– contains no metal parts
  • Available in a variety of lens tints
  • Simple style, full protection, at a value
Certifications:
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Uncoated
  • Hardcoat coating
  • Uvextra Anti-Fog coating
  • U6 grade –level lens filtering 99.9% UVB/UVA, protecting for far and near UV transmittance
Fit:
  • Simple, lightweight 3-piece design
  • Shaped nosepiece and flexible temples
Protection:
  • Available in Hardcoat and Uvextra Anti-fog lens coating
  • Certified to meet ANSI+ 2015 standard
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Value Proposition:
  • Dependable, cost-effective solution for environments requiring safety eyewear
  • Product Platform Advantages : Simple, lightweight, full protection at a value; Dielectric design-contains no metal parts; Available in a variety of lens tints.
  • Lens Coating : HC | Uvextra AF | Uncoated
  • Temple Options : Bayonette
  • Nose Bridge Style : Shaped Nosepiece
  • Product Type : Safety Eyewear
  • Lens Color : Variety of Lens Tints
  • Frame Color : Matte Gray | Matte Amber | Matte Clear
Name
Description
File size
Image
SKU
Description
XV403
Conspire Series Protective Eyewear (ANSI Z87.1+ /CSA Z94.3 Approved)
XV402
Conspire Series Protective Eyewear (ANSI Z87.1+ /CSA Z94.3 Approved)
XV407
Conspire Series Protective Eyewear (ANSI Z87.1+ /CSA Z94.3 Approved)
XV401
Conspire Series Protective Eyewear (ANSI Z87.1+/CSA Z94.3 Approved)
XV400
Conspire Series Protective Eyewear (ANSI Z87.1+/CSA Z94.3)
XV405
Conspire Series Protective Eyewear (ANSI Z87.1+ /CSA Z94.3 Approved)
XV408
Conspire Series Protective Eyewear (ANSI Z87.1+ /CSA Z94.3 Approved)
XV404
Conspire Series Protective Eyewear (ANSI Z87.1+ /CSA Z94.3 Approved)
XV406
Conspire Series Protective Eyewear (ANSI Z87.1+ /CSA Z94.3 Approved)
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy