Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex Avatar™ OTG

Uvex Avatar™ OTG 

placeholder
With OTG (Over-the-Glass) safety glasses, comfort, fit, and style play a vital role in providing optimal protection and supporting compliance. UVEX Avatar OTG has a stylish ultra-light design and incorporates a unique Weight Distribution Technology, making it one of the most comfortable and stylish safety OTG eyewear on the market.Features & Benefits:
  • PC Lens, Anti-Reflective, and Hardcoat
  • Ratchet, wire-core, adjustable temples, flexible and adjustable nose, MMT+
  • Patented Indirect venting system, soft brow frame with MMT+
  • Available in three frame colors and two lens tints
  • ¾ frame, contemporary stylish fit for high performance
  • See Uvex Avatar spectacle for non Rx needs
Certifications:
  • ANSI Z87.1-2015 & Z94.3 - 2015 STANDARDS
Polycarbonate Lens Coatings available in:
  • Anti-Reflective coating
  • Hard coat
Fit:
  • Built with MMT – Multi-Material Technology® Plus providing a high level of adjustability
  • Unique Weight Distribution Technology
  • 9-base wrap-around lens provides uncompromised peripheral vision and protection
  • Ratchet lens: angle-adjustable temple length and lens inclination of 15 degrees
  • Soft, wire-core temples to customize to any facial profile
  • Flexible and 3-point adjustable nose pads to fit any nasal profile and reduce slippage
  • Soft brow frame with indirect venting
  • Frames available in three frame colors
Protection:
  • Meets ANSI and Z94.3 standards
  • “U6” grade-level filtering >99.9% of UVB/UVA protection for far and near UV transmittance
  • Available in 3 frame colors and 2 lens tints
Value Proposition:
  • Patented Indirect Venting
  • Multi-Material Technology® (MMT) provides unique comfort and customizability
Style:
  • ¾ frame, high performance, contemporary, stylish
Image
SKU
Description
S3852
UVEX AVATAR OTG BLK/RED, GRAY HC
S3853
UVEX AVATAR OTG BLK/BLUE, CLEAR AR/HC
S3850
UVEX AVATAR OTG BLK/BLK, CLEAR HC
S3851
UVEX AVATAR OTG BLK/RED, CLEAR HC
Meet the Avatar™ Safety Eyewear Family

Meet the Avatar™ Safety Eyewear Family

The Perfect Balance of Technology and Design 

LEARN MORE

How to buy