Check icon

Success

Your request has been successfully submitted.

Helmets & Hoods

Pipeliner

Pipeliner

placeholder
The industry standard for pipe welding. Provides everything pipe welders need in a helmet to be safe and productive under the harshest welding conditions. Compact design allows access to areas where there is no room for a standard helmet. Comfortable, functional headgear uses a constant-fit rubber headband for frequent re-adjustments as pipe welders move about their work.
  • Shell Material : Fiberglass
Image
SKU
Description
110PBM10
Honeywell Pipeliner® 110 White Welding Helmet With 2" x 4" Fixed Shade 10 Auto Darkening Lens
110WH
Honeywell Pipeliner™ 110 White Fiberglass Fixed Front Welding Helmet With 2" X 4 1/4" Shade 10 Lens
110PWE
Honeywell Pipeliner™ 110P White Fiberglass Fixed Front Welding Helmet With 2" X 4 1/4" Shade 10 Lens
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy