Check icon

Success

Your request has been successfully submitted.

Helmets & Hoods

Morning Pride® Lite Force Modern Proximity

HIGH HEAT PROTECTION – LOW RIDING

placeholder
The Morning Pride® Lite Force LR Low Rider delivers a lower center of gravity, and our 6-position suspension provides a full inch and a half of adjustment for a quick and easy custom fit. Features and Benefits: The new LR Low Rider helmets offer a newly designed suspension and headband cover system that allows the Lite Force to ride lower on your head which lowers the center of gravity therefore improving balance while it also reduces strain on the head, neck and shoulders. The Lite Force features a new 6-way tab that provides 50% more depth adjustment for the headband that provides a true custom fit for any shape and size of head. Certification – NFPA 1971 PART OF THE MORNING PRIDE SERIES Options Optional Accessories • J-Fire Shroud • Faceshield Cover • Leather Headband and Ratchet Cover
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy