Check icon

Success

Your request has been successfully submitted.

Sleeves

Kevlar® Cut-Resistant Sleeves

Kevlar® Cut-Resistant Sleeves

placeholder
Honeywell offers a wide range of knitted arm protection in various sizes and lengths. Sleeves of DuPont Kevlar engineered fiber helps prevent cut and slashes. Kevlar is inherently flame-resistant and can withstand heat up to 900° F (400° C) without degrading. Kevlar sleeves offer an excellent choice in arm protection for glass and steel industries.Features & Benefits:
  • Perfect Fit - Kevlar Sleeves feature DuPont KEVLAR brand fiber and are available in a variety of lengths, widths and configurations
  • Kevlar engineered fiber is 5 times stronger than steel on an equal weight basis and provides excellent protection from cut, slash and abrasion hazards
  • Kevlar is also flame resistant, and can withstand heat up to 900° F (400° C) without degrading
  • Material : Kevlar Fiber
  • Color : Yellow | Black
Image
SKU
Description
BK-KVS-2-18TH
2-PLY/BLACK KEVLAR SLEEVE/18"
BK-KVS-2-18
2-PLY/BLACK KEVLAR SLEEVE/18"
BK-KVS-2-10
2-PLY/BLACK KEVLAR SLEEVE/10"
BK-KVS-2-23TH
2-PLY/BLACK KEVLAR SLEEVE/23"
BK-KVS-2-14
2-PLY/BLACK KEVLAR SLEEVE/14"
KVS-2-10
2-PLY/KEVLAR SLEEVE/10"
KVS-2-14
Honeywell Size 14" Yellow 10 Gauge 2-Ply Kevlar® Sleeve With Elastic Closure
KVS-2-18
2-PLY/KEVLAR SLEEVE/18"
KVS-1-18
KVS-2-10TH
10'' Standard weight 2-ply 100% KEVLAR knit sleeve with thumb hole.
KVS-1-14
1-PLY/KEVLAR SLEEVE/14"
KVS-2-18TH
Honeywell Size 14" Yellow 10 Gauge 2-Ply Kevlar® Sleeve With Elastic Closure And with Thumb-hole
KVS-2-18TH-NS
2-PLY/KEVLAR SLEEVE/18"
KVS-2-14TH
2-PLY/KEVLAR SLEEVE/14"
KVS-2-14TH-90
Honeywell Size 14" Yellow 10 Gauge 2-Ply Kevlar® Leather Sleeve With Elastic Closure And with Thumb-hole and Split Leather Patch
KVS-2-18TH-90
2-PLY/KEVLAR SLEEVE/18"
KVS-2-14TH-3BT
2-PLY/KEVLAR SLEEVE/14"
KVS-2-24TH
DOUBLE WEIGHT KEVLAR
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy