Check icon

Success

Your request has been successfully submitted.

Sleeves

CTSS Comfortrel Cut-Resistant Sleeves

CTSS Comfortrel Cut-Resistant Sleeves

placeholder
Comfortrel is a unique blend of High Performance Polyethylene (HPPE), fiberglass and polyester fibers providing excellent cut protection. Sleeves are soft and comfortable to wear in even the warmest weather. Sleeves are available in a variety of styles and lengths.Features & Benefits:
  • Newly engineered Comfortrel sleeves offer excellent cut protection and comfort
  • The excellent cut protection of Comfortrel is due to a blend of HPPE (High Performance Polyethylene) fiber
  • Honeywell has maintained the same level of cut protection, but now with more lycra to give Comfortrel sleeves the elasticity needed to stretch back after wear and wash
  • Comfortrel sleeves are available in a variety of lengths, to best suit your needs
  • Color : White
  • Standards : ANSI ASTM F1790-97 Level 4
  • Cut Resistance : ANSI ASTM F1790-97 Level 4
  • Material : HPPE; Fiberglass; Polyester
Image
SKU
Description
CTSS-2-14
2 PLY/14"/PROPRIETARY BLEND
CTSS-2-14TH
2 PLY/14"/TH/PROPRIETARY BLEND
CTSS-2-20THNS
2 PLY/20"TH/PROPRIETARY BLEND
CTSS-2-18TH
2 PLY/18"TH/PROPRIETARY BLEND
CTSS-2-18
Honeywell Size 18" White 10 Gauge 2-Ply HPPE Fiberglass Polyester Knit Sleeve With Elastic Closure
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy