Check icon

Success

Your request has been successfully submitted.

Gloves

Tuff-Coat Cut Resistant

Tuff-Coat Cut Resistant

placeholder
Tuff-Coat dipped gloves provide durable hand protection without sacrificing dexterity.Features & Benefits:
  • Tuff-Coat, cut-resistant series are seamless knit liners with durable quality coatings.
  • Tuff-Coat liners feature DuPont KEVLAR brand fiber that are soft and comfortable, with no seams to rub and chafe - like cut & sewn gloves can.
  • Tuff-Coat quality dip coatings are available in either natural rubber or nitrile for added protection, and to inhibit liquid penetration.
  • Tuff-Coat gloves are ANSI/ASTM rated cut-level 2 for excellent protection against cuts and abrasions.
  • Coating Material : Natural Rubber
  • Cut Resistance : ANSI - ASTM F1790-97 Level-2
  • Standards : ASTM 3389-05 Level-3; EN388 Level-1; ANSI-ASTM F1790-97 Level-2
  • Abrasion Resistance : ASTM 3389-05 Level 3; EN388 Level 1
  • Lining Material : Kevlar
  • Size : Multiple Sizes
Image
SKU
Description
KV200-M
10 Kevlar® Yellow Natural Rubber Palm & Fingertips Blue, KV200/8M
KV200-XXL
10 Kevlar® Yellow Natural Rubber Palm & Fingertips Blue
KV200-L
10 Kevlar® Yellow Natural Rubber Palm & Fingertips Blue
KV200-XL
10 Kevlar® Yellow Natural Rubber Palm & Fingertips Blue
KV200-S
10 Kevlar® Yellow Natural Rubber Palm & Fingertips Blue
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy