Check icon

Success

Your request has been successfully submitted.

Gloves

Top Dog™

Top Dog™

placeholder
Top Dog gloves feature DuPont Kevlar fiber with a steel strand for excellent cut protection, and premium split leather palm.Features & Benefits:
  • KEVLAR brand fiber seamless construction which offers excellent cut and abrasion resistance.
  • A steel strand is added to the fiber strand to increase cut and abrasion resistance.
  • KEVLAR fiber will not degrade in temperatures up to 900°F (400° C).
  • Premium leather palm provides solid abrasion & puncture resistance and added durability and improved grip in wet and oily applications.
  • Cut Resistance : ASTM F1790-97 Level-4; EN388
  • Standards : ASTM 3389-05 Level-6; EN388 Level-4; ASTM F1790-97 Level-4; EN388; EN388 Level -3
  • Coating Material : Split leather
  • Glove Gauge : 7 milli-inch
  • Abrasion Resistance : ASTM 3389-05 Level-6; EN388 Level-4
  • Puncture Resistance : EN388 Level -3
  • Size : Multiple Sizes
Image
SKU
Description
KV18-55
7 Kevlar® and steel blend Yellow Leather patch Palm Natural
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy