Check icon

Success

Your request has been successfully submitted.

Gloves

Stainless Steel Mesh Body Protection - Aprons

Stainless Steel Mesh Body Protection - Aprons

placeholder
Garments made of stainless steel mesh are the ultimate in protection of the body against cut, and slash. Each garment is made of a fluid fabric of individually welded rings for a comfortable fit to move as your body moves. Mesh is corrosion free and easily cleaned, making them resistant to bacteria.Features & Benefits:
  • Stainless steel metal mesh offers an extreme level of cut protection.
  • Each stainless steel ring is individually welded and 4 ring joined to make a fluid sheet of mesh.
  • Sleeves are available in several different style variations.
  • Aprons, and tunics are also available in different style, size and length variations.
  • Titanium styles, for lightweight comfort, are also available - contact your Customer Care or Territory Sales Mgr for a quote request.
  • Reusability : Reusable
  • Body Closure Type : Strap
Image
SKU
Description
A2030
Stainless steel mesh apron, criss-cross adjustable elastic straps, adjustable back strap
A2436
Stainless steel mesh apron, criss-cross adjustable elastic straps, adjustable back strap
A2020
Stainless steel mesh apron, criss-cross adjustable elastic straps, adjustable back strap
A2025
Stainless steel mesh apron, criss-cross adjustable elastic straps, adjustable back strap
A2634
Stainless steel mesh apron, criss-cross adjustable elastic straps, adjustable back strap
A2640 S/L
Stainless steel mesh apron, criss-cross adjustable elastic straps, adjustable back strap with 10'' split leg
A2634 S/L
Stainless steel mesh apron, criss-cross adjustable elastic straps, adjustable back strap with 10'' split leg
MT60S
Titanium mesh tunic with full coverage of arms, shoulders, torso, & thighs (available in snap-front (SF) or split-leg (SL)
MT60L
Titanium mesh tunic with full coverage of arms, shoulders, torso, & thighs (available in snap-front (SF) or split-leg (SL)
MT60XXL
X-LARGE/TITANIUM APRON
MT60M
Titanium mesh tunic with full coverage of arms, shoulders, torso, & thighs (available in snap-front (SF) or split-leg (SL)
A2634 ST
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy