Check icon

Success

Your request has been successfully submitted.

Gloves

SilverShield - SSG

SilverShield - SSG

placeholder
Features & Benefits:
  • Silvershield is resistant to over 280 different chemicals including alchohols, aliphatics, aromatice, chlorines, ketones and esters.
  • Economical, most commonly used as a liner glove for added protection.
  • Gloves are ambidextrous.
Image
SKU
Description
SSG/10/IF
GLOVES- INK FREE
SSG/10
Silver 2.7 mil straight 16 smooth
SSG/6
Silver 2.7 mil straight 14.5 smooth
SSG/11/IF
GLOVES- INK FREE,
SSG/6/IF
SS/4H GLOVE, INK FREE, SIZE 6
SSG/7
Silver 2.7 mil straight 14.5 smooth
SSG/8/IF
SS/4H GLOVE, INK FREE, SIZE 8
SSG/11
Silver 2.7 mil straight 16 smooth
SSG/8
Silver 2.7 mil straight 14.5 smooth
SSG/9/IF
SS/4H GLOVE, INK FREE, SIZE 9
SSG/9
Silver 2.7 mil straight 16 smooth
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy