Check icon

Success

Your request has been successfully submitted.

Gloves

Premium Cleanroom Gloves - AK

Premium Cleanroom Gloves - AK

placeholder
Natural rubber latex, cleanroom chemical resistant gloves. Powder-free, diamond embossed palm, cleanroom packaged, double bagged with cleanroom compatible packaging and labeling materials. IEST-RP-CC005.3 (modified) particulate and extractables; ASTM 739 permeation, suitable up to class 100 cleanroom.Features & Benefits:
  • 100% natural rubber latex has excellent dexterity and elasticity.
  • Powder-free manufacturing process reduces particulate and extractable contamination.
  • Diamond embossed palm has excellent dry and wet grip.
  • Cleanroom packaged to protect gloves from airborne contamination.
  • Double bagged with cleanroom compatible packaging and labeling materials.
  • Size embossed on gloves so there is no ink to contaminate process.
  • Testing: IEST-RP-CC005.3 (modified) particulate and extractables; ASTM 739 permeation.
  • Suitable for up to class 100 cleanroom.
Image
SKU
Description
AK1815/O/11
Natural Rubber Orange 20 mil Rolled bead 15 Diamond
AK1815/O/10
Natural Rubber Orange 20 mil Rolled bead 15 Diamond
AK1815/O/7
Natural Rubber Orange 20 mil Rolled bead 15 Diamond
AK1815/O/8
Natural Rubber Orange 20 mil Rolled bead 15 Diamond
AK1815/O/9
Natural Rubber Orange 20 mil Rolled bead 15 Diamond
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy