Check icon

Success

Your request has been successfully submitted.

Gloves

NorthFlex Light Task™ ESD

NorthFlex Light Task™ ESD

placeholder
Features & Benefits:
  • Anti-Static conductive gloves
  • Lightweight, 15 gauge liner made of copper based Thunderon with low surface resistivity of <4.0 x 104 /sq when tested in accordance with EN 1149
  • Polyurethane coating on palm and fingertips
  • Glove Gauge : 15
  • Standards : OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
  • Cut Resistance : ANSI/ISEA 105-ASTM F1790-97; EN388
  • Lining Material : Copper Based Thunderon
  • Puncture Resistance : EN388
  • Coating Material : Polyurethane
  • Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05; EN388
  • Size : Multiple Sizes
  • Antistatic : Yes
Image
SKU
Description
NFD16ESD/11XXL
NorthFlex-Answer -Electro static conductive Dyneema /Thunderon copper seamless liner - gray polyurethane palm coated - knit wrist - sizes 7S, 8M, 9L, 10XL, 11XXL - 12 pairs per bag, 6 bags per case.
NFD16ESD/9L
NorthFlex-Answer -Electro static conductive Dyneema /Thunderon copper seamless liner - gray polyurethane palm coated - knit wrist - sizes 7S, 8M, 9L, 10XL, 11XXL - 12 pairs per bag, 6 bags per case.
NF15ESD/6XS
15 Copper Based, ESD fiber Gray Polyurethane Palm Grey
NF15ESD/10XL
15 Copper Based, ESD fiber Gray Polyurethane Palm Grey
NF15ESD/9L
15 Copper Based, ESD fiber Gray Polyurethane Palm Grey
NF15ESD/11XXL
15 Copper Based, ESD fiber Gray Polyurethane Palm Grey
NF15ESD/8M
15 Copper Based, ESD fiber Gray Polyurethane Palm Grey
NF15ESD/7S
15 Copper Based, ESD fiber Gray Polyurethane Palm Grey
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy