Check icon

Success

Your request has been successfully submitted.

Gloves

North Unsupported Viton®

North Unsupported Viton®

placeholder
Viton is the most chemical resistant of all rubbers and it protects against toxic and highly corrosive chemicals. Viton protects against polychlorinated biphenyls (PCBs), polychlorinated triphenyls, benzene and aniline. As a flouroelatomer, Viton provides excellent resistance to aromatic and aliphatic hydrocarbons as well as chlorinated solvents. It is not recommended for ketones.Features & Benefits:
  • Excellent chemical resistance to chlorinated and aromatic solvents.
  • Can be used in water-based solvents without dissolving.
  • Highest permeation resistance to gas and water vapour for greater worker protection, especially when handling toxic substances.
  • Superior resistance to PCB's.
  • Curved finger and hand design provides a better fit for greater worker comfort.
Image
SKU
Description
F284/10
Viton Black 28 mil Straight 14 Smooth
F284/11
Viton Black 28 mil Straight 14 Smooth
F284/9
Viton Black 28 mil Straight 14 Smooth
F284/8
Viton Black 28 mil Straight 14 Smooth
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy