Check icon

Success

Your request has been successfully submitted.

Gloves

North SK Cleanroom Gloves

North SK Cleanroom Gloves

placeholder
Features & Benefits:
  • Cleanroom, chemical resistant glove, nitrile formulation has superior solvent resistance
  • 100% powder free, reducing the particulate contaminiation, cleanroom packaged and double bagged
  • Testing IEST-RP-CC005.3 (modified) particulate and extractables; ASTM 739 permeation
  • Cut Resistance : ANSI/ISEA 105 - ASTM F1790-97; EN388
  • Puncture Resistance : EN388
  • Glove Gauge : 15 milli-inch
  • Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05; EN388
  • Overall Length : 13 inch
  • Size : Multiple Sizes
  • Standards : OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
  • Powder Content : Powder Free
Image
SKU
Description
SK142W/7/HEM
Nitrile White 15 mil Straight 13 Sandpatch
SK142W/8/HEM/Y
SK142W/10/HEM
Nitrile White 15 mil Straight 13 Sandpatch
SK142W/10/HEM/Y
GLOVE NITRILE CLEAN RM 15ML 10 SAMPLE
SK142W/11/HEM
Nitrile White 15 mil Straight 13 Sandpatch
SK142W/8/HEM
Nitrile White 15 mil Straight 13 Sandpatch
SK142W/9/HEM
Nitrile White 15 mil Straight 13 Sandpatch
SK142W/9/HEM/Y
GLOVE NITRILE CLEAN RM 15ML 9 SAMPLE
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy