Check icon

Success

Your request has been successfully submitted.

Gloves

North® Nitrile Finger Cots

North® Nitrile Finger Cots

placeholder
Features & Benefits:
  • Nitrile Rubber Finger Cots Low particle count and eliminates damaging static discharge in many applications
  • Very low extractables mean less contamination from reactive ions
  • Excellent tactility, uniform thickness Powder Free, length 2 3/4", 3 mil, white
  • Available in sizes Small through XLarge
  • Antistatic : Yes
  • Glove Thickness : 0.07 millimetre | 3 milli-inch
  • Standards : ANSI/ISEA 105 - ASTM D3389-05; ANSI/ISEA 105 - ASTM F1790-97; EN374; EN388; EN420; OSHA Standard -29 CFR 1915.157
  • Color : White
  • Powder Content : Powder Free
  • Material : Nitrile
  • Packaging : 720 cots per bag; 30 bags per case
Image
SKU
Description
115LNR/S
Honeywell Finger Cots, Thickness 0.075 mm provides excellent tactility. Uniform thickness assures equal sensitivity in all critical areas. Size S
125LNR/M-H5
Nitrile White 3 mil Rolled 2 3/4"
135LNR/L-H5
Nitrile White 3 mil Rolled 2 3/4"
145LNR/XL
Honeywell Finger Cots, Thickness 0.075 mm provides excellent tactility. Uniform thickness assures equal sensitivity in all critical areas. Size XL
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy