Check icon

Success

Your request has been successfully submitted.

Gloves

North® Eco Knit™

North® Eco Knit™

placeholder
Cotton/polyester knit glove for general purpose hand protection. Seamless knit design has no seams to rub or chafe, for added wearer comfort. Natural color. Complies with USDA and FDA regulations, 21 CFR, for use in food processing.Features & Benefits:
  • Cotton/polyester knit glove for general purpose hand protection
  • Seamless knit design has no seams to rub or chafe, for added wearer comfort
  • Natural color
  • Complies with USDA and FDA regulations, 21 CFR, for use in food processing
  • Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05; EN388
  • Puncture Resistance : EN388
  • Size : Multiple Sizes
  • Standards : OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
  • Cut Resistance : ANSI/ISEA 105-ASTM F1790-97; EN388
Image
SKU
Description
12RK/10XL
7 Nylon/Polyester White na na
12RK/8M
7 Nylon/Polyester White na na
12RK/7S
EcoKnit Plus - White ambidextrous knit glove - knit wrist - 70% nylon / 30% polyester - Sizes: 7S, 8M, 9L, 10XL - 12 pairs per bag, 20 bags per case.
12RK/9L
7 Nylon/Polyester White na na
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy