Check icon

Success

Your request has been successfully submitted.

Gloves

Junk Yard Dog Glove

Junk Yard Dog Glove

placeholder
Junk Yard Dog series of gloves feature DuPont Kevlar fiber and premium split leather palm.Features & Benefits:
  • KEVLAR brand fiber seamless construction which offers excellent cut and abrasion resistance
  • KEVLAR fiber will not degrade in temperatures up to 900°F (400° C)
  • Premium leather palm provides solid abrasion & puncture resistance and added durability and improved grip in wet and oily applications
  • Coating Material : Leather
  • Standards : ANSI Cut Level 3; ANSI Abrasion Level 6; EN 388 3
  • Size : One Size Fits Most
  • Glove Gauge : 0.07 millimetre
Image
SKU
Description
KV18A-100-50
Honeywell Junk Yard Dog® 7 Gauge Kevlar® Cut Resistant Gloves With Leather Coated Palm
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy