Check icon

Success

Your request has been successfully submitted.

Gloves

Grip N® Kevlar® Hot Mill

Grip N® Kevlar® Hot Mill

placeholder
Seamless knit, glove-within-a-glove design, kevlar and cotton outer shell and cotton/poly inner shell allows for thermal protection up to 400° F. The Nitrile "N" coating on both sides of glove for added grip on wet or dry objects.Features & Benefits:
  • Provides protection against intermittent heat up to 400° F
  • Nitrile palm coating provides excellent grip and longer life
  • Knit design allows hands to breathe, unlike cut/sewn hot mill gloves
  • Two glove design has outer glove made of Kevlar and cotton for cut and slash protection, and an inner glove of cotton/polyester for insulation
  • Cut Resistance : ANSI/ISEA 105 Level-3; EN388 Level-5
  • Size : Multiple Sizes
  • Coating Material : Nitrile
  • Glove Gauge : 10
  • Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05
  • Standards : OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05; EN388; EN420
Image
SKU
Description
52/7457
7 Kevlar® and cotton outer glove and cotton/poly inner glove Yellow Nitrile N-pattern Rust
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy