Check icon

Success

Your request has been successfully submitted.

Gloves

Grip N®

Grip N®

placeholder
Poly/cotton seamless knit, PVC N-Tread coating on both sides of glove - reversible.Features & Benefits:
  • Poly/cotton seamless knit
  • PVC "N" pattern coating on both sides of glove
  • Standards : OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
  • Cut Resistance : ANSI/ISEA 105-ASTM F1790-97; EN388
  • Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05; EN388
  • Size : Multiple Sizes
  • Coating Material : PVC
  • Puncture Resistance : EN388
Image
SKU
Description
K511M
Honeywell Natural Cotton And Polyester General Purpose Gloves With Knit Cuff
K511S
Honeywell Natural Ladies Cotton And Polyester General Purpose Gloves With Knit Cuff
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy