Check icon

Success

Your request has been successfully submitted.

Gloves

Anti C- Unsupported Natural Rubber Gloves

Anti C- Unsupported Natural Rubber Gloves

placeholder
Mil Spec compliant glove for nuclear industry use, high density, 100% natural rubber, diamond embossed palm . Gloves are certified incinerable. Meets MIL-G-82242D. Chlorinated finish for ease in donning and doffing.Features & Benefits:
  • Mil Spec compliant glove for nuclear industry use, high density, 100% natural rubber, diamond embossed palm
  • Gloves are certified incinerable. Meets MIL-G-82242D
  • Chlorinated finish for ease in donning and doffing
  • Puncture Resistance : EN388
  • Overall Length : 15 inch
  • Cut Resistance : ANSI/ISEA 105-ASTM F1790-97; EN388
  • Standards : OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
  • Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05; EN388
  • Glove Gauge : 18 milli-inch
  • Size : Multiple Sizes
Image
SKU
Description
ATCP1815/O/10
Natural Rubber Orange 18 mil Rolled bead 15 Diamond
ATCP1815/O/11
Natural Rubber Orange 18 mil Rolled bead 15 Diamond
ATCP1815/O/8
Natural Rubber Orange 18 mil Rolled bead 15 Diamond
ATCP1815/O/9
Natural Rubber Orange 18 mil Rolled bead 15 Diamond
ATCP1815/Y/8
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy