Check icon

Success

Your request has been successfully submitted.

Specialized First Aid

Portastream Replacement Water Additive

Portastream Replacement Water Additive

placeholder
Mix with clean, potable water. One bottle (8oz.) suitable for 14-16 gallons. 30- Month shelf life (unopened) For use with the Fendall Porta Stream I, II, III.Features & Benefits:
  • Mix with clean, potable water to create a preserved solution.
  • Does not require costly plumbing.
  • Provides a constant fluid flow rate and stream height for the entire 15-minute flushing period required by ANSI Z358.1 when used with Porta Stream II and III.
  • Features : Mix with clean, potable water to create a preserved solution; Does not require costly plumbing; Provides a constant fluid flow rate and stream height for the entire 15-minute flushing period required by ANSI Z358.1 when used with Porta Stream II and III.
  • For Use With : Fendall Porta Stream I, II and III
  • Accessory Type : Water Additive
  • Includes : Dust Cover
Image
SKU
Description
32-001100-0000
Honeywell 8 Ounce Bottle Fendall Porta Stream® Replacement Water Additive
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy