Check icon

Success

Your request has been successfully submitted.

Specialized First Aid

Fendall Porta Stream II

Fendall Porta Stream II

placeholder
Offers versatile portability and 15-minutes of uninterrupted flushing — without costly plumbing. Fendall Porta Stream’s simplicity of installation and operation has made it a popular choice. Fendall Porta Stream II offers versatile portability and 15-minutes of uninterrupted flushing — without costly plumbing. Fendall Porta Stream’s simplicity of installation and operation has made it a popular choice. Self-contained, it features a nozzle strap that is easily removed to activate flushing, leaving hands free to hold eyelids open. Can be easily and affordably placed near most workplace hazards with single bracket mounting device or transported with optional universal cart or universal stand. Molded handle accepts hanging bracket for vertical or horizontal surface installation.Features & Benefits:
  • Large 16 gallon (60.5L) capacity permits thorough flushing by providing 0.4 gpm over the entire 15-minute flushing period required by ANSI Z358.1
  • Efficient “full-flow” nozzles cover a wide area around the eyes.
  • Sturdy, molded construction. When properly installed, the system may be safely leaned upon during use.
  • Large fill hole/lockable fill cap simplifies refilling and cleaning, and reduces risk of possible tampering.
  • Easy-to-use design features simple, highly visible operating instructions on the unit itself.
  • Features : Large 16 gallon (60.5L) capacity permits thorough flushing by providing 0.4 gpm over the entire 15-minute flushing period required by ANSI Z358.1; Efficient “full-flow” nozzles cover a wide area around the eyes; Sturdy, molded construction. When properly installed, the system may be safely leaned upon during use; Large fill hole/lockable fill cap simplifies refilling and cleaning, and reduces risk of possible tampering; Easy-to-use design features simple, highly visible operating instructions on the unit itself.
  • Freeze Protection : No
  • Hands-Free : Yes
  • Flow Duration : 15 minute (time unit)
  • Mounting Style : Wall | Mobile Cart | Mobile Stand
  • Color : Green
  • Portable : Yes
  • Solution Eyewash : Versatile flushing fluid options include Sperian Saline concentrate, Sperian Water Additive, 1 gallon container of Sperian Saline solution
  • Maintenance Period : Replace Sperian Saline solution every 6 months; Replace Sperian water additive every 4 months
Image
SKU
Description
32-000201-0000
Locking fill cap for Fendall Porta Stream II, III
32-000203-0000
Nozzle assembly for Fendall Porta Stream II, III (2 ea.)
32-000200-0000
Honeywell 16 Gallon Fendall Porta Stream® II Portable Eye Wash Station with 180 ounce Saline Cartridge
32-000230-0000
Honeywell Fendall Porta Stream® II Portable Eye Wash Station with Water Additive
32-000532-0000
Honeywell Fendall Porta Stream® II Reflective Jacket
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy