Check icon

Success

Your request has been successfully submitted.

Specialized First Aid

Fendall Flash Flood

Fendall Flash Flood

placeholder
Offers immediate, hands-free eye flushing, and is portable to meet the needs of changing work-place hazards. Delivers saline solution for three minutes. Fendall Flash Flood utilizes sealed cartridges that contain one gallon of preserved and pH balanced Sperian Saline solution. The Fendall Flash Flood delivery system offers immediate, hands-free eye flushing, and is portable to meet the needs of changing work-place hazards. Removing the pull strap easily activates the system, while dual nozzles provide flushing to both eyes simultaneously. When activated, Fendall Flash Flood delivers saline solution for three minutes.Features & Benefits:
  • Easy installation with no plumbing required. Can be easily wall mounted for placement near most workplace hazards.
  • One-gallon cartridges are easy to store and offer quick changes without mixing or measuring.
  • Highly visible green color provides easy identification in an emergency situation.
  • Dual nozzles provide simultaneous flushing to both eyes.
  • Unique cartridge design delivers a buffered, saline solution superior to tap water for emergency eye care.
  • Lightweight, highly portable system may be easily wall or table mounted.
  • Easy-to-use nozzle strap is easily removed for hands-free flushing, leaving hands free to hold eyelids open.
  • Easy-to-use design features simple, highly visible operating instructions.
  • Freeze Protection : No
  • Features : Easy Installation; No Plumbing Required; Easily Wall Mounted for Placement; Dual Nozzles; Buffered- pH-Balanced Eyesaline Solution; Highly Portable System; Hands-Free Flushing; Easy-To-Use; Simple- Highly Visible Operating Instructions.
  • Flow Duration : 3 minute (time unit)
  • Portable : Yes
  • Hands-Free : Yes
  • Mounting Style : Wall
  • Solution Eyewash : One-gallon Sperian Saline cartridges
  • Maintenance Period : 6 megaohm
Image
SKU
Description
32-000400-0022
Fendall Flash Flood Station w/ 1 gal. Saline cartridge - French Canadian (3 minute)
32-000400-0000
Honeywell 1 Gallon Fendall Flash Flood® Portable Eye Wash Station
32-000407-0000
Fendall Flash Flood Instruction Manual - trilingual
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy