Check icon

Success

Your request has been successfully submitted.

Specialized First Aid

Eyesaline Wall Stations

Eyesaline Wall Stations

placeholder
Provide immediate flushing of the eye until the injured person can be helped to a primary emergency eyewash device. Highly visible and readily available for emergency flushing and decontamination.Features & Benefits:
  • Durable, open-face design Wall Stations hold bottles firmly in place with easy access to bottles in an emergency to provide immediate flushing until the injured person can be helped to a primary emergency eyewash device.
  • They offer high visibility in a hazard area and are readily available for emergency flushing and decontamination of the eyes, face and body.
  • Each system is designed for easy “snap-out” access to Eyewash or Body flush bottles.
  • Wall Stations mount easily with provided fasteners. Integral overhang protects bottles from dust and debris to minimize maintenance requirements.
  • Durable plastic is easy to clean. All wall stations include Personal Eyewash or Body flush.
  • Extended flow opening provides longer flow rate than conventional bottles.
  • Hands-Free : No
  • Features : Bottles contain a buffered- saline solution that is sterile and superior to tap water for emergency eye care; Blow-fill-seal bottles are tamper resistant- yet easily removed in an emergency; Ensured quality and lasting value with FDA-grade polyethylene bottles featuring lot numbers and expiration dates; Saline bottles proudly made in the USA; 36-month shelf life from date of manufacturing.
  • Freeze Protection : No
  • Mounting Style : Wall
  • Portable : Yes
  • Solution Eyewash : Sealed, sterile, bottles contain Eyesaline® — a buffered, saline solution superior to tap water for emergency eye care.
  • Shelf Life : 36 megaohm
Image
SKU
Description
32-000105-0000
Wall bracket for Fendall Porta Stream I, II, III
32-000435-0000-H5
Honeywell Fendall Bottle Mounting Device
32-000460-0000-H5
Honeywell 16 Ounce Single Bottle Eyesaline® Sterile Eye Wash Wall Station
32-000465-0000
Honeywell 16 Ounce Double Bottle Eyesaline® Sterile Eye Wash Wall Station
32-000490-0000
Honeywell 32 Ounce Double Bottle Eyesaline® Trilingual Wall Station
32-000462-0000-H5
Honeywell 32 Ounce Double Bottle Eyesaline® Sterile Eye Wash Wall Station
32-000461-0000
Honeywell 32 Ounce Single Bottle Eyesaline® Sterile Eye Wash Wall Station
32-000465-0052
32-000460-0052
32-000461-0052
32-000462-0052
Promo Banner
Promo Banner

Promo Banner Text Promo Banner Text Promo Banner Text Promo Banner Text Promo Banner Text Promo Banner Text Promo Banner Text Promo Banner Text.

Read More

How to buy