Check icon

Success

Your request has been successfully submitted.

Specialized First Aid

Eyesaline Personal Travel Bag

Eyesaline Personal Travel Bag

placeholder
This rugged, compact bag holds a total of 12 sterile personal eyewash bottles for emergency use. Highly portable and well-suited for immediate and continued flushing during transportation. For on-the-spot emergency eyewash needs. This stylish, compact bag holds a total of 12 sterile personal eyewash bottles, and is highly portable and well-suited for continued flushing during transportation.Features & Benefits:
  • Sleek, durable bag securely holds 6 – 1 oz. Sperian Saline sterile eyewash bottles and 6 – 4 oz. Sperian Saline sterileeyewash bottles
  • One-piece case construction with pockets to hold bottles and a separate insert for important documents or additional first aid necessities
  • Adjustable strap allows bag to fit around the back of a car, truckor sport utility vehicle seat for easy transport and convenience
  • Bag is made of vinyl material allowing it to remain clean and visible
  • Perfect for utility trucks, police cars and other emergency response vehicles, construction sites, etc.
  • Solution Type : Saline Solution
  • Sterile : Yes
  • Shelf Life : 36 megaohm | 3 Years
  • Features : Sleek- durable bag securely holds 6 - 1 oz. sperian saline sterile eyewash bottles and 6 - 4 oz. sperian saline sterile eyewash bottles; One-piece case construction with pockets to hold bottles and a separate insert for important documents or additional first aid necessities; Adjustable strap allows bag to fit around the back of a car- trucker sport utility vehicle seat for easy transport and convenience; Bag is made of vinyl material allowing it to remain clean and visible; Perfect for utility trucks, police cars and other emergency response vehicles, construction sites, etc.
  • Solution Eyewash : A buffered, saline solution superior to tap water for emergency eye care.
  • Portable : Yes
  • Material : Vinyl
  • Construction : One-piece case construction with pockets to hold bottles, and a separate insert for important documents or additional first aid necessities
Image
SKU
Description
32-000440-0000
Honeywell Eyesaline® Personal Travel Bag
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy