Check icon

Success

Your request has been successfully submitted.

Specialized First Aid

Eyesaline® Personal Eyewash Bottles

Eyesaline® Personal Eyewash Bottles

placeholder
Item no.Item Short Description
32-000451-0000Honeywell 1 Ounce Bottle Eyesaline® Personal Eye Wash Solution
32-000452-0000Honeywell 4 Ounce Bottle Eyesaline® Personal Eye Wash Solution
  • Sterile : Yes
  • Features : Portable and readily available for use; Bottles contain a buffered- saline solution that is sterile and superior to tap water for emergency eye care; Blow-fill-seal bottles are tamper resistant- yet easily removed in an emergency; User-controlled volume delivery - Deliver drops or an irrigating stream of solution- depending on the squeeze pressure applied to the bottle; Ensured quality and lasting value with fda-grade polyethylene bottles featuring lot numbers and expiration dates; Personal eyewash devices are intended to supplement- not replace- primary eyewash units
  • Solution Type : Saline Solution
  • Shelf Life : 36 megaohm | 3 Years
  • Solution Eyewash : A buffered, saline solution that is sterile and superior to tap water for emergency.
  • Construction : Blow-fill-seal bottle are tamper resistant, yet easily removed in an emergency.
  • Portable : Yes
  • Material : Polyethylene
Image
SKU
Description
240803
SWIFTEEZ EYE WASH 4 OZ
32-000452-0000
Honeywell 4 Ounce Bottle Eyesaline® Personal Eye Wash Solution
32-000445-0000
Honeywell 8 Ounce Bottle Eyesaline® Personal Eye Wash Solution
32-000455-0000-H5
Honeywell 32 Ounce Bottle Eyesaline® Personal Eye Wash Solution
32-000454-0036
16oz BFS Single Packed 12/case
32-000451-0000
Honeywell 1 Ounce Bottle Eyesaline® Personal Eye Wash Solution
32-000454-0000-H5
Honeywell 16 Ounce Bottle Eyesaline® Personal Eye Wash Solution
32-000460-0036
Eyesaline sgl 16oz WS unitiz
32-000455-0036
32oz BFS Single Packed 12/case
32-000457-0000
Honeywell 1 Ounce Bottle Eyesaline® Personal Eye Wash Solution
32-000461-0036
Eyesaline sgl 32oz WS unitized
32-000462-0036
Eyesaline dbl 32oz WS unitized
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy