Check icon

Success

Your request has been successfully submitted.

Refills

Sterile Eyewash Replacement Cartridges

Sterile Eyewash Replacement Cartridges

placeholder
Sterile, buffered, pH-balanced saline solution offers unmatched safety. Available for the Fendall 2000 and the Fendall Pure Flow 1000. Features & Benefits: ● Sterile solution offers unmatched safety. ● When compared to tap water, sterile solution offers the best protection from contaminants and bacteria that could lead to secondary trauma to an injured eye. ● Sterile solution reduces the risk of potential liability if eye injury from flushing with contaminated water occurs.
  • Solution Eyewash : 100% Sterile, buffered, pH balanced, saline solution
  • Sterile : Yes
  • Shelf Life : 24 megaohm | 24 Months
  • Package Weight : 62 pound
  • Solution Type : Saline solution
  • Package Quantity : 1
  • Overall Case Height : 16 inch
  • Overall Case Width : 9 inch
  • Overall Case Depth : 24 inch
Image
SKU
Description
32-ST2050-0000
Honeywell Fendall 2000™ Cartridge Set
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy