Check icon

Success

Your request has been successfully submitted.

First Aid Kits

Truckers First Aid Kit

Truckers First Aid Kit

placeholder
Truckers First Aid Kit Essential for any truck, this kit contains supplies to treat most common injuries truckers encounter on the road. The Kit is latex free and ANSI Z308.1-2003 compliant.Features & Benefits:
  • Truckers First Aid Kit Essential for any truck, this kit contains supplies to treat most common injuries truckers encounter on the road.
  • The Kit is latex free and ANSI Z308.1-2003 compliant.
  • Kit Contents: (6) 020135 - First aid/burn cream with aloe (10) 021201 - PVP iodine wipes (32) 020795 - Adhesive bandage, 1" x 3", plastic (4) 020766 - Compress bandage, 2" offset 020768 - Compress bandage, 4" offset 020374 - Triangular bandage, non-sterile (2)159903 - Exam gloves, synthetic 020380 - Wire splint 020350 - Tourniquet Poison control directory.
  • Container Material : Steel
  • Incident Type : General Purpose
Image
SKU
Description
019737-0024L
Truckers First Aid Kit, 10 Unit, Steel
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy