Check icon

Success

Your request has been successfully submitted.

First Aid Kits

First Aid Station

First Aid Station

placeholder
First Aid Station, 100 Person, Metal.Features & Benefits:
  • First Aid Station, 100 Person, Metal Pieces Per Unit Units per Kit Description Refill Number 100 1 Adhesive bandage, 1" X 3", plastic 032072 100 1 Adhesive bandage, 3/4" X 3", cloth 032070 25 1 Adhesive bandage, extra large, plastic 032176 1 1 Adhesive tape, 1/2" X 5 yd., spool 048007 10 2 Alcohol prep pads 021047 10 1 Antibiotic ointment 020125 1 1 Burn pump spray, 2 oz. 032204 1 4 Conforming bandage, 2" X 6 yd., non-sterile 045028 1 4 Conforming bandage, 3" X 6 yd., non-sterile 045029 1 1 CPR Microshield with 1 pair of gloves & wipes, unitized 121055 1 1 Elastic bandage, 2" 041961 4 1 Eye dressing pads with adhesive strips 020300 1 1 Eye-Left eyewash, 4 oz.
  • 126040F 50 1 Fingertip bandage, cloth 032173 1 1 First Aid Guide 045027 1 1 Forceps, pointed plastic, 1 per 031570 1 1 Gauze compress, 1 square yd. 020645 50 1 Knuckle bandage, cloth 032175 100 1 Pain-A-Rest non-aspirin 032082 1 1 Quick stop bandage 045032 1 1 Scissors, angled, red handle 752577 25 1 Sterile gauze pads, 3" X 3"
  • Container Material : Metal
Image
SKU
Description
019720-0009L
Honeywell North® White Steel Portable Or Wall-Mounted 100 Person First Aid Station
019722-0011L
019721-0010L
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy