Check icon

Success

Your request has been successfully submitted.

Self-Retracting Lifelines & Personal Fall Limiters

Titan™ Self-Retracting Lifelines (SRL)

Titan™ Self-Retracting Lifelines (SRL)

placeholder
Miller Titan™ Self-Retracting Lifelines (SRLs) are ideal for a full-range of applications including construction and general maintenance.SafetyQuick activating stainless steel braking mechanism arrests free falls requiring less fall clearance than shock-absorbing lanyards. Visual load indicator indicates when the unit must be removed from service.Extended Service LifeConstructed of durable, impact-resistant housings with steel frames, Titan SRLs are designed to endure the demands of rigorous work environments.Features & Benefits:
  • Affordably priced
  • Variety of working lengths – lifeline available in 20-, 30-, 50- and 65-feet
  • No annual factory recertification required* – lowers cost of ownership and increases productivity
  • Snap hook with swivel; carabiner included
  • Integral handle – wire rope models include an integral handle making them easy to carry and install
  • Visual load indicator – indicates the unit must be removed from service
  • Narrow payout port – minimizes debris entering unit
*Except in Canada where the Canadian Standards Association requires annual factory recertification.
  • Lifeline Material : Galvanized Steel
  • Unit Connector : Carabiner
  • Housing Material : Glass - Filled Polypropylene
  • Lifeline Connector : Locking Snap Hook
Image
SKU
Description
TR20-Z7/20FT
Miller Titan™ Self-Retracting Lifelines (SRLs) are ideal for a full-range of applications including construction and general maintenance.
TRW-Z7/20FT
Titan SRL with 20-ft. web lifeline (1'') with Steel Locking Swivel Snap Hook. Includes connectors with 3,600-lb. rated gates.
TR30-Z7/30FT
Miller Titan™ Self-Retracting Lifelines (SRLs) are ideal for a full-range of applications including construction and general maintenance.
TR50-Z7/50FT
Miller Titan™ Self-Retracting Lifelines (SRLs) are ideal for a full-range of applications including construction and general maintenance.
TR65-Z7/65FT
Miller Titan™ Self-Retracting Lifelines (SRLs) are ideal for a full-range of applications including construction and general maintenance.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy