Check icon

Success

Your request has been successfully submitted.

Self-Retracting Lifelines & Personal Fall Limiters

Titan™ Fall Limiters

Titan™ Fall Limiters

placeholder
Designed for applications requiring up to 11 ft. working length, the Titan™ Fall Limiters are small enough to fit in the palm of your hand.Improved SafetyRequires less fall clearance than shock-absorbing lanyards and reduces trip hazards. All units are equipped with a fall indicator, in the event of a fall, a flag deploys to indicate that the unit has been subjected to fall arresting forces and should be removed from service.Greater User MobilityOffers 11-ft. (3.4 m) of working capacity compared to a standard shock-absorbing lanyard that only provides 6-ft. (1.8 m) of mobility resulting in increased productivity.Features & Benefits:
  • Offers 11-ft. (3.4 m) of working capacity
  • Quick-activating stainless steel braking mechanism arrests free falls
  • Compact, lightweight design
  • Corrosion-resistant interior components
  • No annual factory recertification required
  • Visual load indicator
Unit Anchorage Connector Options
  • Without connection (TFL-Z7/11FT)
  • Steel twist-lock carabiner (TFL-1-Z7/11FT)
  • Stainless steel swivel shackle (TFL-2-Z7/11FT)
  • Carabiner and swivel shackle (TFL-3-Z7/11FT)
  • Stainless steel swivel shackle & locking rebar hook (TFL-6-Z7/11FT)
  • Standards : OSHA 1926.502;OSHA 1910.66 | ANSI A10.32 | CSA Z259.2.2-98
Name
Description
File size
Image
SKU
Description
080076/12FT
FALL LIMITER GOLD
TFL-2/11FT
Titan Fall Limiter with 11-ft. web lifeline (1'') with Stainless Steel Swivel Shackle and Steel Locking Snap Hook on lanyard end.
TFL-6-Z7/11FT
Titan Fall Limiter with 11-ft. web lifeline (1'') with Stainless Steel Swivel Shackle and Steel Locking Rebar Hook and Steel Locking Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
TFL-3-Z7/11FT
Titan Fall Limiter with 11-ft. web lifeline (1'') with Stainless Steel Swivel Shackle and Twist-Lock Carabiner and Steel Locking Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
TFL-Z7/11FT
Titan Fall Limiter with 11-ft. web lifeline (1'') with no unit connector and steel locking snap hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
TFL-1-Z7/11FT
Titan Fall Limiter with 11-ft. web lifeline (1'') with Steel Twist-Lock Carabiner and Steel Locking Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy