Check icon

Success

Your request has been successfully submitted.

Self-Retracting Lifelines & Personal Fall Limiters

Miller Turbo T-BAK™ Personal Fall Limiter

Miller Turbo T-BAK™ Personal Fall Limiter

placeholder
FOR TIE-BACK SAFETYThe first and only retractable of its kind, Miller Turbo T-BAK™ was designed to tie-back anywhere along the lifeline. It is the only product on the market that meets ANSI Z359.14. Standard and offers a continuous 100% tie-off protection.XTREME Performance WebbingEngineered with high-tech strength and abrasion-resistant webbing, available exclusively with Miller® brand products.Tie-Back Anywhere On The LifelineMiller Turbo T-BAK™ provides more tie-off anchorage locations with a greater variety of beam-size options. It also simplifies user training for improved safety.Features & Benefits:
  • Cost-effective alternative to tie-back, shock-absorbing lanyards
  • All-in-one, self-retracting lifeline/anchorage connector design reduces equipment required on the job site
  • Designed for anchoring below a user's harness back D-ring for greater safety
  • Integrated shock absorber especially designed for tie-back applications with load indicator device
  • Meets all applicable OSHA, ANSI, CSA and CE standards, including the ANSI Z359.1 requirement that states only 24-inches (.61 m) or less of lifeline extends out of the housing when the unit is fully retracted
  • 7.5 ft. (2.3 m) Working Capacity – Heavy-duty web lifeline smoothly extends/retracts without interruption for greater mobility and convenience
  • Tie-back ANYWHERE on the Lifeline – Provides more tie-off anchorage locations with a greater variety of beam-size options and simplifies user training for improved safety
  • Miller 5K® Locking Snap Hook Designed Specifically for Tie-Back Use – 5,000 lbs. (22 kN) gate load capacity from any angle
  • TREME Performance Webbing – White side stripe stitching indicates that it is specially-designed for tie-back use
  • User-Rated for 400-lbs. (181.4 kg) Capacity
  • Housing Material : Nylon
  • Lifeline Material : Polyester | Vectran
  • Edge Rated : Yes
  • Lifeline Connector : Locking Snap Hook
Name
Description
File size
Image
SKU
Description
MFLT-1/7.5FT
The Miller Turbo T-BAK™ Personal Fall Limiters (PFLs) are designed for tie-back use. The all-in-one design features a retractable with a 7.5 ft. working capacity and anchorage connector.
MFLTB-1/7.5FT
Twin Turbo D-Rng connector with two (2) MFLT-1/7.5FT Turbo T-BAK Tie-Back PFLs
MFLT-2/7.5FT
The Miller Turbo T-BAK™ Personal Fall Limiters (PFLs) are designed for tie-back use. The all-in-one design features a retractable with a 7.5 ft. working capacity and anchorage connector.
MFLT-5/7.5FT
The Miller Turbo T-BAK™ Personal Fall Limiters (PFLs) are designed for tie-back use. The all-in-one design features a retractable with a 7.5 ft. working capacity and anchorage connector.
MFLT-3/7.5FT
The Miller Turbo T-BAK™ Personal Fall Limiters (PFLs) are designed for tie-back use. The all-in-one design features a retractable with a 7.5 ft. working capacity and anchorage connector.
MFLT-4/7.5FT
The Miller Turbo T-BAK™ Personal Fall Limiters (PFLs) are designed for tie-back use. The all-in-one design features a retractable with a 7.5 ft. working capacity and anchorage connector.
MFLT-2/7.5FTGN-USS
Turbo T-BAK with Steel twist lock Carabiner - USS tags
MFLTC-1/7.5FT
The lightweight patent-pending Miller® G2 Connector allows users to benefi t from 100% connection while working at heights utilizing two Miller Turbo T-BAK™ Personal Fall Limiters (PFLs).
MFLTB-1/7.5FTBLUSS
TWIN TURBO T-BAK KIT USS BLUE
MFLT-2/7.5FTBL-USS
Turbo T-BAK with Steel twist lock Carabiner - USS tags
MFLTC-1/7.5BL-US
G2 TWIN TURBO T-BAK BLUE USS
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy