Check icon

Success

Your request has been successfully submitted.

Self-Retracting Lifelines & Personal Fall Limiters

Miller MiniLite™ Fall Limiters

Miller MiniLite™ Fall Limiters

placeholder
The Miller MiniLite™ Fall Limiter is an 11 ft. (3.3 m) self-retracting web lanyard with a quick-activating braking system that limits free falls.Comfort & ConvenienceLightweight, compact design that fits in the palm of your hand.Increased SafetyCompared to shock-absorbing lanyards, a fall limiter eliminates the need for extended fall distance clearance, minimizing the risk of injuries.Features & Benefits:
  • Offers up to 11-ft.(3.3 m)of working capacity
  • Quick-activating, high-strength stainless steel braking system
  • Corrosion-resistant interior, frame, and components
  • No annual factory recertification required
  • High-impact protective outer cover; visual load indicator
  • Available with a variety of integral anchorage connectors
  • Rated to 310 lbs.(140.6 kg)capacity
MiniLite™ Unit Connector Options
  • Without connection
  • Steel twist-lock carabiner
  • Stainless steel swivel shackle
  • Carabiner and swivel shackle
  • Attached 3' (1m) cross-arm strap
  • Locking rebar hook
  • Rebar hook and swivel shackle
  • Locking snap hook
  • Snap hook and swivel shackle
MiniLite™ Lanyard End Connector Options
  • Web Loop
  • Locking Snap Hook
  • Swivel snap hook
  • Locking Rebar Hook
  • Lifeline Connector : Locking Snap Hook
  • Housing Material : Thermoplastic Cover
  • Lifeline Material : Polyester | Vectran
Image
SKU
Description
FL11-12-Z7/11FT
MiniLite with Captive Eye Carabiner and Steel Locking Snap Hook with on lanyard end. Includes connectors with 3,600-lb. rated gates.
FL11-4-Z7/11FT
MiniLite with attached 3-ft. (1 m) Cross-Arm Strap Unit Connector and Steel Locking Snap Hook with 3,600-lb. rated gate on lanyard end
FL11-14-Z7/11FT
MiniLite with Aluminum Twist-Lock Carabiner and Aluminum Locking Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
FL11-5-Z7/11FT
MiniLite with Steel Locking Rebar Hook and Steel Locking Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
FL11-Z7/11FT
MiniLite with No Unit Connector and Steel Locking Snap Hook with 3,600-lb. rated gate
FL11-11-Z7/11FT
MiniLite with Steel Locking Snap Hook and Swivel Shackle and Steel Locking Rebar Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
FL11-13-Z7/11FT
MiniLite with No Unit Connector and Aluminum Locking Snap Hook with 3,600-lb. gate on lanyard end
FL11-0-Z7/11FT
MiniLite with No Unit Connector and Swivel Snap Hook with 3,600-lb. rated gate on lanyard end
FL11-1-Z7/11FT
The MiniLite™ is an 11 ft. self-retracting web lanyard with a quick-activating braking system that limits free falls. In contrast to shock-absorbing lanyards, a Fall Limiter eliminates the need for extended fall distance clearance.
FL11-15-Z7/11FT
The MiniLite™ is an 11 ft. self-retracting web lanyard with a quick-activating braking system that limits free falls. In contrast to shock-absorbing lanyards, a Fall Limiter eliminates the need for extended fall distance clearance.
FL11-3-Z7/11FT
The MiniLite™ is an 11 ft. self-retracting web lanyard with a quick-activating braking system that limits free falls. In contrast to shock-absorbing lanyards, a Fall Limiter eliminates the need for extended fall distance clearance.
FL11-16-Z7/11FT
MiniLite with Aluminum Locking Snap Hook and Swivel Shackle and Aluminum Locking Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
FL11-2-Z7/11FT
MiniLite with Stainless Steel Swivel Shackle Unit Connector and Steel Locking Snap Hook with 3,600-lb. rated gate on lanyard end
FL11-7-Z7/11FT
MiniLite with Steel Locking Snap Hook on unit connector and lanyard ends. Includes connectors with 3,600-lb. rated gates.
FL11-6-Z7/11FT
The MiniLite™ is an 11 ft. self-retracting web lanyard with a quick-activating braking system that limits free falls. In contrast to shock-absorbing lanyards, a Fall Limiter eliminates the need for extended fall distance clearance.
FL11-8-Z7/11FT
The MiniLite™ is an 11 ft. self-retracting web lanyard with a quick-activating braking system that limits free falls. In contrast to shock-absorbing lanyards, a Fall Limiter eliminates the need for extended fall distance clearance.
FL11-10/11FT
FL11-9/11FT
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy