Check icon

Success

Your request has been successfully submitted.

Self-Retracting Lifelines & Personal Fall Limiters

Miller MightyLite™ Self-Retracting Lifeline

Miller MightyLite™ Self-Retracting Lifeline

placeholder
Miller MightyLite Self-Retracting Lifelines (SRL’s) are up to 30% lighter than competitive models in their class.Durable and DependableCorrosion-resistant stainless steel and aluminum housing extend service lifeVarious ConfigurationsAvailable in 20-ft. (6 m), 30-ft. (9 m), 50-ft. (15 m), 65-ft. (20 m), 100-ft. (30 m), 130-ft. (40 m) and 175-ft. (53 m) lengthsFeatures & Benefits:
  • Durable and dependable, corrosion-resistant stainless steel and aluminum housing extend service life
  • No annual factory recertification required
  • Rated for up to a 310-lb. (140.6 kg) user
  • Carabiner and tagline included*
  • Available in 20-ft. (6 m), 30-ft. (9 m), 50-ft. (15 m), 65-ft. (20 m), 100-ft. (30 m), 130-ft. (40 m) and 175-ft. (53 m) lengths
* Available without the tagline and carabiner. To order, add a “B” to the corresponding model number (Ex: RL20BP/20FT).Also available with a stainless steel swivel top and stainless steel swivel snap hook. To order, add an “S” to corresponding model number (Ex: RL20SS-S/20FT).Note: Locking Snap Hook – 3/4-in. (19 mm) gate opening; Locking Rebar Hook – 2-1/2-in. (64 mm) gate opening. All connectors include 3,600-lb. gate-strength
  • Unit Connector : Carabiner
  • Lifeline Connector : Locking Snap Hook
  • Lifeline Material : Galvanized Steel | Stainless Steel
  • Housing Material : Aluminum Alloy | Stainless Steel
Image
SKU
Description
RL100G-Z7/100FT
Miller MightyLite™ Self-Retracting Lifelines (SRLs) are up to 30% lighter than competitive models in their class. Durable and dependable, they are constructed of corrosionresistant stainless steel and aluminum housing.
RL175SS-Z7/175FT
175' stainless steel cable (3/16'') lifeline w/ carabiner and tagline. Includes connectors with 3,600-lb. rated gates.
RL20G-W/20FT
20' galvanized unit with web lifeline, carabiner & tagline
RL130SS-Z7/130FT
130' stainless steel cable (3/16'') lifeline with carabier and tagline. Includes connectors with 3,600-lb. rated gates.
RL20P-Z7/20FT
Miller MightyLite™ Self-Retracting Lifelines (SRLs) are up to 30% lighter than competitive models in their class. Durable and dependable, they are constructed of corrosionresistant stainless steel and aluminum housing.
RL30SS-Z7/30FT
30' stainless steel wire rope (3/16'') lifeline w/carabiner & tagline. Includes connectors with 3,600-lb. rated gates.
RL30P-Z7/30FT
30' polyester webbing (1'') lifeline w/carabiner & tagline. Includes connectors with 3,600-lb. rated gates.
RL20BP/20FT
RL175G-Z7/175FT
175' galvanized wire rope (3/16'') lifeline w/carabiner & tagline. Includes connectors with 3,600-lb. rated gates.
RL100SS-Z7/100FT
100' stainless steel wire rope (3/16'') lifeline w/carabiner & tagline. Includes connectors with 3,600-lb. rated gates.
RL65SS-Z7/65FT
65' stainless steel wire rope (3/16'') lifeline w/carabiner & tagline. Includes connectors with 3,600-lb. rated gates.
RL65G-Z7/65FT
Miller MightyLite™ Self-Retracting Lifelines (SRLs) are up to 30% lighter than competitive models in their class. Durable and dependable, they are constructed of corrosionresistant stainless steel and aluminum housing.
RLS30BG/30FT
RL130G-Z7/130FT
130' galvanized wire rope (3/16'') lifeline w/carabiner & tagline. Includes connectors with 3,600-lb. rated gates.
RL50G-Z7/50FT
Miller MightyLite™ Self-Retracting Lifelines (SRLs) are up to 30% lighter than competitive models in their class. Durable and dependable, they are constructed of corrosionresistant stainless steel and aluminum housing.
RL20G-Z7/20FT
Miller MightyLite™ Self-Retracting Lifelines (SRLs) are up to 30% lighter than competitive models in their class. Durable and dependable, they are constructed of corrosionresistant stainless steel and aluminum housing.
RL50P-Z7/50FT
Miller MightyLite™ Self-Retracting Lifelines (SRLs) are up to 30% lighter than competitive models in their class. Durable and dependable, they are constructed of corrosionresistant stainless steel and aluminum housing.
RL20SS-Z7/20FT
Miller MightyLite™ Self-Retracting Lifelines (SRLs) are up to 30% lighter than competitive models in their class. Durable and dependable, they are constructed of corrosionresistant stainless steel and aluminum housing.
RL30G-Z7/30FT
Miller MightyLite™ Self-Retracting Lifelines (SRLs) are up to 30% lighter than competitive models in their class. Durable and dependable, they are constructed of corrosionresistant stainless steel and aluminum housing.
RLS30S-Z7/30FT
Miller MightyLite™ Self-Retracting Lifelines (SRLs) are up to 30% lighter than competitive models in their class. Durable and dependable, they are constructed of corrosionresistant stainless steel and aluminum housing.
RL50BG-Z7/50FT
50' galvanized wire rope (3/16'') lifeline. Includes connectors with 3,600-lb. rated gates.
RL50SS-Z7/50FT
50' stainless steel wire rope (3/16'') lifeline w/carabiner & tagline. Includes connectors with 3,600-lb. rated gates.
RLS30G-Z7/30FT
Miller MightyLite™ Self-Retracting Lifelines (SRLs) are up to 30% lighter than competitive models in their class. Durable and dependable, they are constructed of corrosionresistant stainless steel and aluminum housing.
RL100G/100FT-USS
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy