Check icon

Success

Your request has been successfully submitted.

Self-Retracting Lifelines & Personal Fall Limiters

Miller MightyLite™ Leading Edge Self-Retracting Lifeline

Miller MightyLite™ Leading Edge Self-Retracting Lifeline

placeholder
LEADING EDGE SELF-RETRACTING LIFELINEThe Miller MightyLite™ Leading Edge Self-Retracting Lifeline (LE SRL) is designed to protect a worker from a fall that involves going over an edge. The MightyLite LE SRL features a shock absorber integrated into the lifeline, lowering fall arrest forces.Designed For Dual ApplicationsEngineeredfor use in leading edge applications or with a traditional overhead anchorage.Extended Service LifeThe MightyLite LE SRL features durable, corrosion-resistant stainless steel and aluminum construction.Features & Benefits:
  • Engineered for use in leading edge applications or with a traditional overhead anchorage
  • Designed to protect a worker if a fall occurs that involves going over an edge
  • Features a shock absorber integrated into the lifeline, lowering fall arrest forces
  • Durable, corrosion-resistant stainless steel and aluminum construction extends service life
  • 30% lighter than competitive models in class for easy handling
  • Carabiner and tagline included for easy lifeline access and connection
  • Dual swivels design (unit top and snap hook) minimizes lifeline twisting during use
  • Rated for up to a 310 lb. user in leading edge applications and up to a 400 lb. user when mounted overhead
  • Certified to CSA Z259.2.2 and CSA Z259.12-11 (for overhead use only)
  • Models available with Kevlar® Shock-Absorbing Packs for Welding Applications
  • Housing Material : Aluminum Alloy | Stainless Steel
  • Lifeline Material : Galvanized Steel
  • Unit Connector : Carabiner
  • Edge Rated : Yes
  • Lifeline Connector : Locking Snap Hook
Image
SKU
Description
RL20G-Z7LE/20FT
The new Miller MightyLite™ Leading Edge (LE) SelfRetracting Lifeline (SRL) is designed to protect a worker if a fall occurs that involves going over an edge. The MightyLite LE SRL features a shock absorber integrated into the lifeline.
RL50G-Z7LE/50FT
The new Miller MightyLite™ Leading Edge (LE) SelfRetracting Lifeline (SRL) is designed to protect a worker if a fall occurs that involves going over an edge. The MightyLite LE SRL features a shock absorber integrated into the lifeline.
RL20G-Z7LEK/20FT
The new Miller MightyLite™ Leading Edge (LE) SelfRetracting Lifeline (SRL) is designed to protect a worker if a fall occurs that involves going over an edge. The MightyLite LE SRL features a shock absorber integrated into the lifeline.
RL65G-Z7LE/65FT
MightyLite Leading Edge SRL with integrated leading edge shock-absorbing pack 65' galvanized wire rope (3/16'') lifeline w/ carabiner and tagline Connectors include 3,600-lb. rated gates.
RL65G-Z7LEK/65FT
MightyLite Leading Edge SRL with integrated leading edge kevlar shock-absorbing pack 65' galvanized wire rope (3/16'') lifeline w/ carabiner and tagline Connectors include 3,600-lb. rated gates.
RLS30G-Z7LE/30FT
The new Miller MightyLite™ Leading Edge (LE) SelfRetracting Lifeline (SRL) is designed to protect a worker if a fall occurs that involves going over an edge. The MightyLite LE SRL features a shock absorber integrated into the lifeline.
RL50G-Z7LEK/50FT
The new Miller MightyLite™ Leading Edge (LE) SelfRetracting Lifeline (SRL) is designed to protect a worker if a fall occurs that involves going over an edge. The MightyLite LE SRL features a shock absorber integrated into the lifeline.
RLS30G-Z7LEK/30FT
MightyLite Leading Edge SRL with integrated leading edge kevlar shock-absorbing pack 30' galvanized wire rope (3/16'') lifeline w/ carabiner and tagline Connectors include 3,600-lb. rated gates.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy