Check icon

Success

Your request has been successfully submitted.

Self-Retracting Lifelines & Personal Fall Limiters

Miller DuraSeal™ Self-Retracting Lifeline

Miller DuraSeal™ Self-Retracting Lifeline

placeholder
The new patent-pending Miller DuraSeal™ Self-Retracting Lifeline (SRL) is designed to perform in the harshest environments including onshore and offshore oil and gas, mining and petrochemical. The sealed technology, reusable brake system, field replaceable lifeline and corrosion resistant materials keep the product in the field to lower your cost of ownership.Prevents contaminants from entering the unit with highest industry rated sealed technology IP69KIn addition to meeting IP68, the Miller DuraSeal™ meets IP69K – a more stringent test requiring close range high-pressure/high temperature spray downs. The Miller DuraSeal design entirely seals and protects the brake system, power spring and bearings to ensure these components are never exposed to debris, water or chemicals.System built to last, withstanding multiple fallsThe robust brake design withstands multiple falls, keeping the Miller DuraSeal™ in the field, lowering your cost of ownership.Features & Benefits:
  • Prevents contaminants from entering the unit with highest industry rated sealed technology IP69K
  • Built to last reusable brake design withstands multiple falls
  • Quick, low cost repair is achieved with field replaceable lifeline
  • Reduces fatigue and increases productivity with units up to 30% lighter than competitive sealed units
  • Product service life is extended in the harshest environments with corrosion resistant components
  • Lifeline Material : Stainless Steel
  • Unit Connector : Carabiner
  • Lifeline Connector : Snap Hook
  • Housing Material : Cast Aluminum
Image
SKU
Description
SSRL100GRR
100-ft (30 m), galvanized steel DuraSeal RapidReplace Lifeline
SSRL100S2
100-ft length (30 m) with 4-bolt hole pattern, stainless steel cable; includes cable sling, tagline and 2 carabiners
SSRL130S1
130-ft length (40 m), stainless steel cable; includes cable sling, tagline and 2 carabiners
SSRL100SRR
100-ft (30 m), stainless steel DuraSeal RapidReplace Lifeline
SSRL130GRR
130-ft (40 m), galvanized steel DuraSeal RapidReplace Lifeline
SSRL130G1
130-ft length (40 m), galvanized cable; includes cable sling, tagline and 2 carabiners
SSRL175GRR
175-ft (15 m), galvanized steel DuraSeal RapidReplace Lifeline
SSRL130SRR
130-ft (40 m), stainless steel DuraSeal RapidReplace Lifeline
SSRL130S2
130-ft length (40 m) with 4-bolt hole pattern, stainless steel cable; includes cable sling, tagline and 2 carabiners
SSRL175S2
175-ft length (53 m) with 4-bolt hole pattern, stainless steel cable; includes cable sling, tagline and 2 carabiners
SSRL50GRR
50-ft (15 m), galvanized steel DuraSeal RapidReplace Lifeline
SSRL175G2
175-ft length (53 m) with 4-bolt hole pattern, galvanized cable; includes cable sling, tagline and 2 carabiners
SSRL130G2
130-ft length (40 m) with 4-bolt hole pattern, galvanized cable; includes cable sling, tagline and 2 carabiners
SSRL175S1
175-ft length (53 m), stainless steel cable; includes cable sling, tagline and 2 carabiners
SSRL50S1
50-ft length (15 m), stainless steel cable; includes cable sling, tagline and 2 carabiners
SSRL100G1
The patent-pending Miller DuraSeal™ Self-Retracting Lifeline is designed to perform in the harshest environments including onshore and offshore oil and gas, mining and petrochemical applications.
SSRLC
Stainless steel double locking carabiner
SSRL100S1
100-ft length (30 m), stainless steel cable; includes cable sling, tagline and 2 carabiners
SSRL100G2
100-ft length (30 m) with 4-bolt hole pattern, galvanized cable; includes cable sling, tagline and 2 carabiners
SSRL175G1
175-ft length (53 m), galvanized cable; includes cable sling, tagline and 2 carabiners
SSRL50G1
50-ft length (15 m), galvanized cable; includes cable sling, tagline and 2 carabiners
SSRL175SRR
175-ft (15 m), stainless steel DuraSeal RapidReplace Lifeline
SSRL50SRR
50-ft (15 m), stainless steel DuraSeal RapidReplace Lifeline
SSRLTRK
4 ft Cable Sling (Anchorage Tether) with 3/8 in. (9.5 mm) stainless steel wire rope and two zinc-plated steel O-rings
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy