Check icon

Success

Your request has been successfully submitted.

Rope Grabs & Vertical Lifelines

Miller Rope Grabs and Lifelines

Miller Rope Grabs and Lifelines

placeholder
CONTINUOUS FALL PROTECTIONMiller Rope Grabs move easily up and down vertical lifelines to provide continuous fall protection. Designed for use with Miller synthetic rope lifelines secured to an anchorage independent of the worker’s platform.Increased ProductivityTrailing rope grab models offer complete hands-free operation for increased productivity. In the event of a fall, Miller Rope Grabs lock quickly.Durability & DependableCorrosion-resistant stainless steel construction provides increased durability. Rope grabs are designed for use with 5/8-in. (16 mm) synthetic rope lifeline with a minimum tensile strength of 5,000 lbs. (22kN).Features & Benefits: Miller Rope Grabs
  • Compact design; corrosion-resistant stainless steel construction
  • Lightweight and easy to use
  • Rated to 310-lbs. (140.6 kg) capacity
Miller Lifelines
  • Standard lifeline lengths are 25 ft. (7.6 m), 50 ft. (15 m), 75 ft. (23 m), and 100 ft. (30 m);
  • Additional lengths are available
  • Anti-Panic Feature : Yes
  • Connector Type : Snap Hook
  • Standards : OSHA 1910.66 | OSHA 1926.502 | ANSI A10.32 | ANSI Z359.1
  • Connector Material : Clear Zinc Chromate Plated Forged Alloy Steel
  • Maximum Weight Capacity : 141 keg | 310 pound
  • Connector Opening : 19 millimetre
  • Rope Material : Synthetic
  • Rope Thickness : 19 millimetre
  • Includes : Locking Snap Hook | SofStop Shock Absorber | Lanyard
  • Tensile Strength : 22.2 kilonewton [Invisible] | 5000 pound
Image
SKU
Description
193R/20FTYL
Tagline for self-retracting lifeline - 20'
194R-2/100FTWH
5/8'' dia. nylon rope lifeline w/thimble & carabiner, 100'
194R-5/25FTWH
5/8'' dia. polyester rope lifeline w/thimble & carabiner, 25'
195R-2/100FTWH
5/8'' dia. nylon rope lifeline w/thimbles, 100'
193R/30FTYL
Tagline for self-retracting lifeline - 30'
194R-2/50FTWH
Miller® 5/8" White Nylon Vertical Lifeline measuring 30' comes with carabiner and thimble.
195R-2/25FTWH
LANYARD 5/8'' NYL. W/THIMBLES
195R-2/200FTWH
5/8'' dia. nylon rope lifeline w/thimbles, 200'
198RLS-2-Z7/50FTWH
ANSI Z359-2007 Compliant, 5/8'' dia. nylon rope lifeline w/snap hook & loop, 50'
195R-2/150FTWH
5/8'' dia. nylon rope lifeline w/thimbles, 150'
198RLS-2-Z7/25FTWH
ANSI Z359-2007 Compliant, 5/8'' dia. nylon rope lifeline w/snap hook & loop, 25'
195R-2/75FTWH
5/8'' dia. nylon rope lifeline w thimbles, 75'
195R-2/50FTWH
5/8'' dia. nylon rope lifeline w/thimbles, 50'
198RLS-8/50FTWH
50' rope lifeline w/1 locking snap hook & 1 loop, 1/2'' nylon
198RLS-2-Z7/75FTWH
201RLS-5/50FTWH
50' rope lifeline w/2 locking snap hooks, 5/8'' polyester
201RLS-5/25FTWH
25' rope lifeline w/2 locking snap hooks, 5/8'' polyester
201RLS-8/50FTWH
50' rope lifeline w/2 locking snap hooks, 1/2'' nylon
300L-Z7/125FTBL
ANSI Z359-2007 Compliant 5/8'' dia. polyester/polypropylene blend rope w/snap hook and loop, 125'
300L-Z7/150FTBL
ANSI Z359-2007 Compliant 5/8'' dia. polyester/polypropylene blend rope w/snap hook and loop, 150'
300L-Z7/100FTBL
ANSI Z359-2007 Compliant 5/8'' dia. polyester/polypropylene blend rope w/snap hook and loop, 100'
300L-Z7/30FTBL
ANSI Z359-2007 Compliant 5/8'' dia. polyester/polypropylene blend rope w/snap hook and loop, 30'
300L-Z7/75FTBL
ANSI Z359-2007 Compliant 5/8'' dia. polyester/polypropylene blend rope w/snap hook and loop, 75'
300L-Z7/250FTBL
POLYSTEEL LL W/SNAP & LOOP
300L-Z7/25FTBL
ANSI Z359-2007 Compliant 5/8'' dia. polyester/polypropylene blend rope w/snap hook and loop, 25'
300L-Z7/50FTBL
Miller® 300L vertical rope lifelines are a specialized rope of blended polypropylene and high modulus polyethylene resins to produce a co-polymer fiber rope. This rope has many times the abrasion resistance of conventional polypropylene products.
8174WLS-Z7/2FTYL
ROPE GRAB W/2 FT WBG LNYD ANSI
8174MLS4/4FTYL
8172/U
Stainless steel trailing wire rope grab
8173/U
Stainless steel trailing rope grab
8175/U
Stainless steel trailing rope grab w/attached O-ring
8174MLS6-Z/6FT
ROPE GRAB W/6 FT MNYRD (YEL)
8174MLS4-Z7/4FTYL
Miller® Lightweight, manual rope grabs move easily up and down vertical lifelines to provide continuous fall protection. In the event of a fall, Miller rope grabs lock quickly.
8174/U
Stainless steel rope grab w/O-ring
8175-Z7/
TRAILING ROPE GRAB ANSI Z7
8175WLS/3FTYL
Stainless steel trailing rope grab w/3' web lanyard
8195/200FTWH
Polyester-braided descent device rope, 200'
8195/50FTWH
Polyester-braided descent device rope, 50'
8757LS-Z7/YL
ROPE GRAB W/24IN ANSI SOFSTOP
98174LS-Z7/3FTYLU
SOFSTOP - ROPE GRAB ANSI
201RLS-2-Z7/100FTW
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy