Check icon

Success

Your request has been successfully submitted.

Rescue & Descent

Miller ManHandler™ Hoist/Winch

Miller ManHandler™ Hoist/Winch

placeholder
PERSONNEL & MATERIAL HANDLINGThe Miller ManHandler Hoist/Winch is the perfect solution for a range of applications, including confined space entry, rescue, positioning and personnel/material handling.Durable Steel ConstructionA compact and durable construction available with stainless steel wire rope offers an essential solution for a variety of lifting and handling activities.ReliableThe Miller ManHandler Hoist/Winch is designed to enable a smooth, and controlled winding action.Features & Benefits:
  • A secondary fall arrest system is recommended for fall protection
  • Effortless lifting and lowering with 5:1 gear ratio
  • Anti-backlash crank handle braking system that prevents freewheeling
  • Built-in mounting bracket
  • 350 lb. (159 kg) working capacity
  • Includes : Anti-Backlash Crank Handle Braking System | Built-in Mounting Bracket | 65 ft Galvanized Cable
  • Maximum Weight Capacity : 159 keg | 350 pound
  • Rescue_Retrieval Capability : Yes
  • Cable Material : Galvanized
  • Product Weight : 39 pound | 18 keg
  • Cable Length : 60 | 65 | 100 foot
  • Standards : ANSI Z359-2007 | ANSI Z117.1 | OSHA 1910.146
  • Gear Ratio : 5 to 1
  • Housing Material : Steel
  • Cable Thickness : 5 millimetre
Name
Description
File size
Image
SKU
Description
8441-Z7/88FT
Material Winch with 88-ft. (27 m) of 3/16'' (4.8 mm) galvanized cable. Connectors include 3,600-lb. gate-strength.
8440-Z7/60FTBR
Material winch with 60-ft. of galvanized wire rope. Includes connectors with 3,600-lb. rated gates.
8442GX-Z7/65FT
MANHANDLER W/9 FT. TRIPOD ANSI
8442GC-Z7/65FT
ManHandler Hoist/Winch with 65-ft. of 3/16'' galvanized wire rope and 7-ft. (2 m) tripod. Includes connectors with 3,600-lb. rated gates.
8442-Z7/100FT
ManHandler Hoist/Winch with 100-ft. of 3/16'' galvanized wire rope. Includes connectors with 3,600-lb. rated gates.
8442-Z7/65FT
ManHandler Hoist/Winch with 65-ft. of 3/16'' galvanized wire rope. Includes connectors with 3,600-lb. rated gates.
8442SS-Z7/100FT
ManHandler Hoist/Winch with 100-ft. of 3/16'' stainless steel cable. Includes connectors with 3,600-lb. rated gates.
8442SS-Z7/65FT
ManHandler Hoist/Winch with 65-ft. of 3/16'' stainless steel cable. Includes connectors with 3,600-lb. rated gates.
8442GC-Z7/100FT
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy