Check icon

Success

Your request has been successfully submitted.

Rescue & Descent

Miller DuraHoist™ Portable Fall Arrest Post and Extension Post

Miller DuraHoist™ Portable Fall Arrest Post and Extension Post

placeholder
FOR FALL ARREST APPLICATIONSThe Miller DuraHoist™ Portable Fall Arrest Post provides three independent swivel tie-off points for fall arrest anchorage, three-stage/four-position telescoping design and horizontal lifeline capabilities.Ultimate VersatilityThe modular design allows the use of components in various configurations and applications. Multiple winches and/or lifeline systems may be mounted as required.Easy To UseLightweight, manageable components for easy storage, transport and set-up. No tools required for assembly.Features & Benefits:
  • Three-stage/four-position telescoping design and aluminum construction for easy transportation and set-up
  • Leveling screws allow the system to be plumbed to vertical on inclines up to 15 degrees
  • Portable and fixed bases allow for versatile usage
  • Telescoping design allows overall height to be adjusted in three stages from 32.75-in.(.83 m) to 57.25-in. (1.45 m)
  • 14-in. (.36 m) Extension Post Provides option to tie-off one worker at an increased height of 68.5-in. (1.74 m)
  • Suggested Applications: Electrical transformers, leading edge deck work, confined space and rescue, industrial presses, bridge cranes, large cranes, limited horizontal lifeline applications
Miller DuraHoist™ Rescue/Material Handling Davit Arm
  • Designed for rescue and material handling applications
  • Quick-attach design assembles easily
  • Lightweight aluminum construction makes davit arm easy to transport and set-up
Miller TechLine™ Temporary Horizontal Lifeline (HLL) Kits
  • Offers continuous fall protection for length of the lifeline when used in conjuction with DuraHoist Fall Arrest Post (DH-AP-1/)
  • Ideal for applications where an overhead anchorage does not exist
  • Kit includes 11/16-in. (17.5 mm) kernmantle rope lifeline, lifeline adjuster/tensioner, two connecting O-rings, snap hook, and in-line shock absorber
Miller Portable and Fixed Anchor Base & Anchor Plates
  • Portable I-Beam Anchor (DH-AP-9/) attaches to steel I-beams. Bolt-on Anchor Plate (DH-AP-12/) can be used in concrete or steel applications (portable or permanent)
  • Fixed anchor plates are designed to be permanently welded to existing structures in locations of frequent work or where the use of a portable base is impractical Plates for inclined surfaces (DH-AP-6/, DH-AP-7/) can be customized to your specific incline requirements up to a maximum of 45 degrees
Miller Hoist/Winch and Mounting Brackets
  • The Complete Mounting Bracket Assembly (DH-19-MILLER/) is required to mount a Miller ManHandler Hoist/Winch or Miller MightEvac SRL to the DuraHoist Confined Space System
  • Includes : Polyester Rope Lifeline | Lifeline Adjuster/Tensioner | Two Connecting O-Rings | Snap Hook | In-Line Shock Absorber
  • Compatible With : Suitable Winch or Self-Retracting Lifeline | Miller DuraHoist Fall-Arrest Masts and Accessories
  • Maximum Number of Users : 3
  • Material : Aluminum | Mild Steel
Image
SKU
Description
DH-AP-3/
Rescue/Material Handling Davit Arm
120170/
DH-1 DURAHOIST LABEL SET
DH-19-AP-8/
ASSEMBLY BRACKET
DH-3BAG/
Carrying bag for DH-3/
DH-2BAG/
Set of Two Carrying Bags for DH-2/
DH-AP-12/
Bolt-on Anchor Plate for use in concrete or steel applications; Portable or Permanent
DH-AP-1/
Portable Fall Arrest Anchor Post
DH-AP-10/
Adapter Plate for mounting Adapter Bracket for MightEvac SRL (DH-AB-MILLER/) to Rescue/Material Handling Davit Arm (DH-AP-3/)
DH-AP-4/
Plate w/ Tie-Off Anchor
DH-AP-1-3BAG/
Davit Arm Bag/ Portable Fall-Arrest System Bag
DH-AP-2BAG/
Post Extension Carrying Bag
DH-AP-5/
Standard Plate
DH-AB-DBI/
Adapter Bracket For DBI Winch
DH-AP-6/
Plate for Inclined Surfaces w/ Tie-Off Anchor
DH-AP-9/
I-Beam Clamping Base
DH-AB-DBI/30
Adapter Bracket For DBI Winch (30 Degree Incline)
DH-AP-11/
Assembly of DH-AP-10/ and DH-AB-MILLER/
DH-AP-8/
Flat Quick Mount
DH-AP-2/
14-in. (.36m) Extension Post
DH-AP-7/
Plate For Inclined Surfaces
DH-4BAG/
Bag for DH-4/
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy