Check icon

Success

Your request has been successfully submitted.

Lanyards

Miller Welding Products

Miller Welding Products

placeholder
FALL PROTECTION FOR WELDING ENVIRONMENTSFall protection products designed to meet the challenges of welding environments. Available in Lightweight/Comfort and Heavy-Duty Harness models, Miller welding products also include a variety of connecting devices and anchorage connectors.Lightweight/Comfort Welder HarnessA complete line of lightweight, comfort welder harnesses features blue, flame-retardant Nomex® webbing to protect against weld splatter. The special inner Kevlar® core adds strength and high-temperature resistance. Contrasting webbing colors make inspection easier.Heavy-Duty Welder HarnessDesigned with rugged black Kevlar® webbing to withstand harsh welding environments. Meets ASTM F887 Arc Test requirements and are rated for arc exposure. All models feature quick-connect buckles on the chest strap for easy/fast donning.Features & Benefits:
  • Rated to 400 lbs. (181.4 kg) capacity when using a SofStop shock absorber (940K)
  • Harness Style : Welding
Image
SKU
Description
8185K/6FTBK
6' Kevlar web cross-arm strap w/D-Ring and loop
650K-7/UBL
Friction buckle shoulder straps, mating buckle chest and legs straps, belt loops, and side ''D'' rings - universal
650K/UBL
Friction buckle shoulder straps, belt loops, and mating buckle chest and legs straps - universal
850K/UBL
Friction buckle shoulder straps, and mating buckle chest and leg straps - universal
940K/6FTBL
MAX 6' Kevlar blue lanyard w/ a double pack, Kevlar SofStop & 2 locking snap hooks for use with beam anchor at worker's feet
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy