Check icon

Success

Your request has been successfully submitted.

Lanyards

Miller® Vinyl-Coated Products

Miller® Vinyl-Coated Products

placeholder
The line of Miller® Revolution™ Harnesses and Miller® Shock-Absorbing Lanyards features a special vinyl coating on the webbing to protect against a variety of liquids that could compromise overall performance.Vinyl-Coated WebbingThe vinyl-coated webbing of these Miller products prevents absorption of liquids and is easy to clean.Wide Range of ApplicationsMiller Vinyl-Coated Products are effective in a wide range of applications, including: food processing, petrochemical, water treatment, painting, or general industry.Features & Benefits:Miller Revolution™ Harnesses
  • The unique rotary PivotLink™ connection design that provides greater comfort in bending/mobility
  • Tongue buckle leg straps for easy donning and adjustment
  • Two (2) pull-free lanyard rings
  • Clip-on design web finials organize webbing after proper adjustment
  • Integrated, self-contained label pack that safely encapsulates labels, minimizing damage and loss
  • User-rated to 400 lbs(181.4 kg)
Miller Vinyl-Coated Shock-Absorbing Lanyards
  • SofStop®shock absorber pack is designed with a specially-woven inner core that smoothly expands to safely reduce fall arrest forces
  • Heavy-duty back-up safety strap
  • Zinc-plated steel snap hooks
  • User-rated to 310 lbs.(140.6 kg)
Miller Vinyl-Coated Fall Protection Products meet all applicable OSHA, ANSI Z359-2007 and CSA Standards.
  • Shoulder Strap Buckle Type : Friction
  • Harness Style : Vinyl-Coated
  • Chest Strap Buckle Type : Mating Buckle
  • Leg Strap Buckle Type : Tongue Buckle
  • Harness Size : S/M | U | XXL | XXXL
  • Special Features : Removable Belt with Side D-Rings
  • Sub-Pelvic Strap : Yes
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy