Check icon

Success

Your request has been successfully submitted.

Lanyards

Miller Titan™ II Tie-Back Lanyards with Pack-Type Shock Absorbers

Miller Titan™ II Tie-Back Lanyards with Pack-Type Shock Absorbers

placeholder
The Titan II Tie-Back lanyard with pack-type shock absorber is designed for tie-back use, eliminating the need for a separate anchorage connector.Improved DesignFeatures Hi-Viz color for increased worksite safety.QualityMiller brand products meet all applicable OSHA, ANSI and CSA requirements.Features & Benefits:
  • Special webbing for greater abrasion resistance
  • Two-legged model available for continuous tie-off
  • Forged sliding D-ring for ease of use
  • Auto-locking carabiner for added safety
  • Locking snap hook for connecting to the harness back D-ring
  • Shock-absorber pack that keeps fall forces at or below 900 lbs./f (4kN)
  • Lanyard Length : 1.8 metre | 6 foot
  • Lanyard Material : Webbing
  • Harness Connector : Locking Snap Hook
  • Number of Legs : 1 | 2
  • Anchor Connector : Auto-Lock Carabiner
Name
Description
File size
Image
SKU
Description
T6111TB-Z7/6FTAF
The Titan™ II Tie-Back lanyard with pack-type shock absorber is designed for tie-back use, eliminating the need for a separate anchorage connector.
T6121TB-Z7/6FTAF
The Titan™ II Tie-Back lanyard with pack-type shock absorber is designed for tie-back use, eliminating the need for a separate anchorage connector.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy