Check icon

Success

Your request has been successfully submitted.

Lanyards

Miller Titan™ II Stretch Tubular Built-In Shock-Absorbing Lanyards

Miller Titan™ II Stretch Tubular Built-In Shock-Absorbing Lanyards

placeholder
Miller Titan™ II Stretch Tubular Built-In Shock-Absorbing Lanyards contract from 6-ft. (1.8 m) to 4-ft. (1.2 m) to reduce tripping hazard.ConvenienceSmoothly expand to reduce fall arrest forces, while the outer jacket serves as a back-up web lanyard.ComfortableLightweight, durable webbing.Features & Benefits:
  • Locking snap and rebar hooks
  • Two-legged models available for continuous tie-off
  • Lanyard Material : Webbing
  • Lanyard Length : 1.8 metre | 6 foot
  • Number of Legs : 1 | 2
  • Harness Connector : Locking Snap Hook
  • Anchor Connector : Locking Snap Hook | Locking Rebar Hook
Name
Description
File size
Image
SKU
Description
T5111SS-Z7/6FTAF
Has 2 snap hooks. 6 feet long.
T5112SS-Z7/6FTAF
ANSI Z359.13 Compliant 6' Stretch tubular shock-absorbing lanyard w/2-1/4'' locking rebar hook
T5121SS/6FTAF
6' Stretch double-legged tubular shock-absorbing lanyard
T5122SS-Z7/6FTAF
Miller Titan™ II Stretch Tubular Built-In Shock-Absorbing Lanyards contract from 6-ft. (1.8 m) to 4-ft. (1.2 m) to reduce tripping hazard.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy