Check icon

Success

Your request has been successfully submitted.

Lanyards

Miller Titan™ II Stretch Pack-Type Shock-Absorbing Lanyards

Miller Titan™ II Stretch Pack-Type Shock-Absorbing Lanyards

placeholder
Miller Titan™ II Stretch Pack-Type Shock-Absorbing Lanyards contract from 6-ft. (1.8 m) to 4-ft. (1.2 m) to reduce tripping hazard.Convenient DesignIn the event of a fall, the pack smoothly expands to reduce fall forces while a back-up safety strap deploys for added fall protection.Quality ComponentsMiller brand products meet all applicable OSHA, ANSI and CSA requirements.Features & Benefits:
  • Miller Titan™ II line of lanyards is economical and features Hi-Viz color for increased worksite safety
  • Two-legged models available for continuous tie-off
  • All connectors are rated at 3,600-lb. gate-strength.
  • Meets all applicable OSHA, ANSI and CSA requirements
  • Lanyard Length : 1.8 metre | 6 foot
  • Lanyard Material : Webbing
  • Number of Legs : 1 | 2
  • Harness Connector : Locking Snap Hook
  • Anchor Connector : Locking Snap Hook | Locking Rebar Hook
Name
Description
File size
Image
SKU
Description
T6111SS/6FTAF
6' Stretch web lanyard w/shock absorber pack
T6112SS/6FTAF
6' Stretch web lanyard w/shock absorber pack & 2-1/4'' locking rebar hook
T6121SS/6FTAF
6' Stretch double-legged web lanyard w/shock absorber pack
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy