Check icon

Success

Your request has been successfully submitted.

Lanyards

Miller Titan II Positioning and Restraint Lanyards and Positioning Assemblies

Miller Titan II Positioning and Restraint Lanyards and Positioning Assemblies

placeholder
ENSURES SAFETY ON JOBSITE: Rope and Web Lanyards recommended for “work positioning” and “restraint” only.
  • Lanyard Length : 6 foot | 1.8 metre
  • Lanyard Material : Rope | Webbing
  • Harness Connector : Locking Snap hook
  • Anchor Connector : Locking Snap Hook | Large Locking Rebar Hook
Image
SKU
Description
T8221-Z7/
Rebar chain assembly
T8221W-Z7/27INYL
ANSI Z359-2007 Compliant Web positioning assembly w/2-1/4'' locking rebar snap hook - 27''
T9111R-Z/4FT
TITAN ROPE LANYARD ANSI
T9111W-Z7/3FTAF
T9111W/10FTAF
10' webbing positioning lanyard
T9111W/3FTAF
Miller Titan™ II Positioning and Restraint Lanyards and Positioning Assemblies are recommended for “work positioning” and “restraint” only.
T8221W-Z7/3FTYL
ANSI Z359-2007 Compliant Web positioning assembly w/2-1/4'' locking rebar snap hook - 3'
T8221W/4FTYL
Web positioning assembly w/2-1/4'' locking rebar snap hook - 4ft
T9111R-Z7/6FTWH
6' rope lanyard with two locking snap hooks
T9111W-Z7/4FTAF
4' web lanyard with two locking snap hooks
T9111R/2FTWH
2' rope (5/8'' dia.) positioning lanyard
T9111R/3FTWH
3' rope (5/8'' dia.) positioning lanyard
T9111W-Z7/8FTAF
8' web lanyard with two locking snap hooks
T9111W-Z7/6FTAF
ANSI Z359-2007 Compliant 6' webbing positioning lanyard
T9112W-Z7/6FTAF
6' web lanyard with one locking snap hook and one locking rebar hook
T9112W/3FTAF
3' webbing positioning lanyard w/2-1/4'' locking rebar snap hook
T9112W/2FTAF
2' webbing positioning lanyard w/2-1/4'' locking rebar snap hook
T9111W/2FTAF
2' webbing positioning lanyard
T9111W/5FTAF
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy