Check icon

Success

Your request has been successfully submitted.

Lanyards

Miller Titan™ II Pack-Type Shock-Absorbing Lanyards

Miller Titan™ II Pack-Type Shock-Absorbing Lanyards

placeholder
Miller Titan™ II Pack-Type Shock-Absorbing Lanyards include the shock-absorber pack as an integral part of a standard lanyard.Convenient DesignIn the event of a fall, the pack smoothly expands to reduce fall forces while a back-up safety strap deploys for added fall protection.Quality ComponentsMiller brand products meet all applicable OSHA, ANSI and CSA requirements.Features & Benefits:
  • Miller Titan™ II line of lanyards is economical and features Hi-Viz color for increased worksite safety
  • All connectors are rated at 3,600-lb. gate-strength.
  • Meets all applicable OSHA, ANSI and CSA requirements
  • Lanyard Material : Webbing
  • Lanyard Length : 6 foot | 1.8 metre
  • Number of Legs : 1 | 2
  • Harness Connector : Locking Snap Hook
  • Anchor Connector : Locking Snap Hook | Large Locking Rebar Hook | Small Locking Rebar Hook
Name
Description
File size
Image
SKU
Description
T6111-Z7/3FTAF
TITAN PK SHOCK ABSORBER ANSI
T6111/10FTAF
10' web lanyard w/shock absorber pack
T6111-Z7/6FTAF
Miller Titan™ II Pack-Type Shock-Absorbing Lanyards include the shock-absorber pack as an integral part of a standard lanyard. In the event of a fall, the pack expands to reduce fall forces while a back-up safety strap deploys for added protection.
T6111/4FTAF
4' web lanyard w/shock absorber pack
T6111SS-Z7/4FT
TITAN STRETCH PACK TYPE SA
T6112/3FTAF
3' web lanyard w/shock absorber pack & 2-1/4'' locking rebar snap hook
T6121-Z7/5FTAF
TITAN PACK SHOCK ABSORBER ANSI
T6111TB/3FTAF
3' Tie-Back web lanyard, with adjustable D-ring, twist lock carabiner and shock absorber pack
T6111V/6FTAF
Miller Titan™ II Pack-Type Shock-Absorbing Lanyards include the shock-absorber pack as an integral part of a standard lanyard. In the event of a fall, the pack expands to reduce fall forces while a back-up safety strap deploys for added protection.
T6113/6FTAF
6' web lanyard w/shock absorber pack & 1-3/4'' locking rebar hook
T6121-Z7/3FTAF
TITAN PACK SHOCK ABSORBER ANSI
T6112/6FTAF
6' web lanyard w/shock absorber pack & 2-1/4'' locking rebar snap hook
T6121-Z7/6FTAF
Miller Titan™ II Pack-Type Shock-Absorbing Lanyards include the shock-absorber pack as an integral part of a standard lanyard. In the event of a fall, the pack expands to reduce fall forces while a back-up safety strap deploys for added protection.
T6112/4FTAF
4' web lanyard w/shock absorber pack & 2-1/4'' locking rebar snap hook
T6121/4FTAF
4' double-legged web lanyard w/shock absorber pack
T6121SS/5FTAF
5' Stretch double-legged web lanyard w/shock absorber pack
T6122-Z7/4FTAF
TITAN PACK SHOCK ABSORBER
T6122-Z7/6FTAF
ANSI Z359.13 Compliant 6' double-legged web lanyard w/shock absorber pack & 2-1/4'' locking rebar snap hook on each leg
T6123/6FTAF
6' double-legged web lanyard w/shock absorber pack and 1-3/4'' locking rebar snap hook on each leg
T6122/3FTAF
3' double-legged web lanyard w/shock absorber pack & 2-1/4'' locking rebar snap hook on each leg
T6122SS-Z7/6FTAF
TITAN STRETCH PACK TYPE SA
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy