Check icon

Success

Your request has been successfully submitted.

Lanyards

Miller StretchStop® Lanyards with SofStop® Shock Absorber

Miller StretchStop® Lanyards with SofStop® Shock Absorber

placeholder
UNIQUE STRETCHABLE DESIGNMiller StretchStop Lanyards combine the integral SofStop Shock Absorber with a unique stretchable lanyard design.Features & Benefits:
  • StretchStop Lanyards contract 6-ft. (1.8 m) to 4-ft. (1.2 m), greatly reducing the chances of tripping, snagging, or dragging
  • Includes a heavy-duty back-up safety strap
  • SofStop Shock Absorber pack is designed with a specially-woven inner core that smoothly expands to reduce fall arrest forces
  • Lanyard Length : 6 foot | 1.8 metre
  • Lanyard Material : Webbing
  • Number of Legs : 1 | 2
  • Harness Connector : Locking Snap hook
  • Anchor Connector : Locking Snap Hook | Locking Rebar Hook
Image
SKU
Description
150095/6FT
913SS-Z7 W/SWV SNAP HOOKS
140128/6FTBK
980RSS-RR-Z7 KEVLAR 12FT FALL
8798RALS-Z/6
6FT STRTCHSTP 2 LEG ALUM GRN
8798RSSD/6FTBL
Two-legged, 6' stretchable web lanyard w/1 locking snap hook & 2 locking rebar hooks (2-1/2'') - blue
8798RSS/6FTGN-USS
STRETCHSTOP-2LEG-HOOKS USS
8798SS/4FTGN
Two-legged, 4' stretchable web lanyard w/3 locking snap hooks
8798RSS-Z7/6FTGN
Miller StretchStop® Lanyards combine the integral SofStop® Shock Absorber with a unique stretchable lanyard design reducing tripping hazard.
8798SS/6FTGN-USS
STRETCHSTOP DBL LEG USS TAG
8798SS-Z7/6FTGN
Miller StretchStop® Lanyards combine the integral SofStop® Shock Absorber with a unique stretchable lanyard design reducing tripping hazard.
8798SSO/6FTGN
Two-legged, 6' stretchable web lanyard w/3 locking snap hooks with ''O'' ring extension
8798SSD/6FTBL
Two-legged, 6' stretchable web lanyard w/3 locking snap hooks - blue
913ALS-Z/6
6FT STRTCHSTP W/ALUM HRDWR GRN
913RALS-Z/6
6FT STRTCHSTP W/ALUM HRDWR GRN
913SS-Z7/6FTGN
Miller StretchStop® Lanyards combine the integral SofStop® Shock Absorber with a unique stretchable lanyard design reducing tripping hazard.
913RSS-Z7/6FTGN
ANSI Z359.13 Compliant 6' stretchable web lanyard w/1 locking snap hook & 1 locking rebar hook (2-1/2'')
913SS/5FTGN
5' stretchable web lanyard w/2 locking snap hooks
913SS/4FTGN
4' stretchable web lanyard w/2 locking snap hooks
913SSD/6FTBL
6' stretchable blue web lanyard w/2 locking snap hooks
940SS/6FTGN
6' stretchable web lanyard with double pack sofstop and 2 locking snap hooks
980RSS-Z7/6FTGN
ANSI Z359-2007 Compliant Two-legged, 6' stretchable web lanyard with double pack sofstop, 1 locking snap hook & 2 locking rebar hooks (2-1/2'')
980SSD/6FTBL
Two-legged, 6' stretchable blue web lanyard with double pack sofstop and 3 locking snap hooks
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy