Check icon

Success

Your request has been successfully submitted.

Lanyards

Miller Manyard™ Shock-Absorbing Lanyards

Miller Manyard™ Shock-Absorbing Lanyards

placeholder
REDUCES FALL ARREST FORCESThe Miller Manyard™ Shock-Absorbing Lanyards are designed with a special woven inner core that expands to reduce fall arrest forces.Quality ComponentsAll Miller lanyards are constructed entirely of North American-made components, assuring quality workmanship.Webbing and Stitching IntegrityConsistent 3-point tack stitching pattern along with heavier thread produces a stronger Miller lanyard.Features & Benefits:
  • Heavy-duty tubular outer jacket serves as a back-up web lanyard
  • Unique warning flag provides visual proof that a lanyard has been involved in a fall and should be removed from service
  • Meet applicable ANSI, OSHA and CSA requirements
  • Lanyard Length : 6 foot | 1.8 metre
  • Lanyard Material : Polyester
  • Number of Legs : 1 | 2
  • Harness Connector : Locking Snap Hook
  • Anchor Connector : Locking Snap Hook | Locking Rebar Hook
Image
SKU
Description
216TWLS-Z7/6FTGN
The Manyard HP™ Shock-Absorbing lanyard features a special woven shock-absorbing inner core that reduces fall arrest forces. The heavy-duty tubular outer jacket serves as a back-up web lanyard.
216TWLS-Z7/4FTGN
MANYARD-LCK SNAPS
216WLS-Z7/4FTYL
The Manyard® Shock-Absorbing lanyard features a special woven shock-absorbing inner core that reduces fall arrest forces. The heavy-duty tubular outer jacket serves as a back-up web lanyard.
216WLS-Z7/6FTYL
The Manyard® Shock-Absorbing lanyard features a special woven shock-absorbing inner core that reduces fall arrest forces. The heavy-duty tubular outer jacket serves as a back-up web lanyard.
216WLS-Z7/6FTYLC
Manyard lanyard with CSA Z259 rated snap hooks. 6ft long. Yellow.
216WLS-Z7/10FTYLC
CANADA MANYARD W/LCK SNAP
216WLS/8FTYL
8' web lanyard w/2 locking snap hooks
216WLS/7FTYL
7' web lanyard w/2 locking snap hooks
216WLS/10FTYL
10' web lanyard, w/ 2 locking snap hooks
216WLS/6FTYL-USS
6' web lanyard w/2 locking snap hooks with USS tags
216WLS/5FTYL
5' web lanyard w/2 locking snap hooks
219TWRS-Z7/6FTGNC
Miller Manyard HP single-leg, green lanyard with a snap hook and rebar hook. 6 feet
219WRS-Z7/6FTYL
The Manyard® Shock-Absorbing lanyard features a special woven shock-absorbing inner core that reduces fall arrest forces. The heavy-duty tubular outer jacket serves as a back-up web lanyard.
219TWRS-Z7/6FTGN
The Manyard HP™ Shock-Absorbing lanyard features a special woven shock-absorbing inner core that reduces fall arrest forces. The heavy-duty tubular outer jacket serves as a back-up web lanyard.
219WRS-Z7/4FTYL
Manyard shock-absorbing lanyard with a snap hook and a rebar hook. 4 feet long.
219WRS/7FTYL
7' web lanyard w/1 locking snap hook and 1 (2-1/2'') locking rebar hook
219WRS/5FTYL
5' web lanyard w/1 locking snap hook and 1 (2-1/2'') locking rebar hook
219WRS/8FTYL
8' web lanyard w/1 locking snap hook and 1 (2-1/2'') locking rebar hook
231WRS-Z7/4FTYL
MANYARD 2 LEG
231WRS-Z7/6FTYL
MANYARD 2 LEG CPR 930251
231TWRS/4FTGN
Two-legged, 4' web lanyard w/1 locking snap hook & 2 (2-1/2'') locking rebar hooks
231WRS/8FTYL
Two legged, 8' web lanyard, w/ 1 locking snap hook and 2 (2 1/2'') locking rebar hooks
231TWRS-Z7/6FTGN
The Manyard HP™ Shock-Absorbing lanyard features a special woven shock-absorbing inner core that reduces fall arrest forces. The heavy-duty tubular outer jacket serves as a back-up web lanyard.
231WRS/5FTYL
Two legged, 5' web lanyard, w/ 1 locking snap hook and 2 (2 1/2'') locking rebar hooks
231WRXS/6FTYL
Two-legged, 6' web lanyard w/1 locking snap hook & 2 (1-3/4'') locking rebar hooks
232TWLS-Z7/6FTGN
ANSI Z359-2007 Compliant Two-legged, 6' web lanyard w/3 locking snap hooks
232WLS/6FTYL
Two-legged, 6' web lanyard w/3 locking snap hooks
232WLS/5FTYL
The Manyard® Shock-Absorbing lanyard features a special woven shock-absorbing inner core that reduces fall arrest forces. The heavy-duty tubular outer jacket serves as a back-up web lanyard.
233TWLS-Z7/6FTGN
ANSI Z359.13 compliant, 6' web lanyard w/1 locking snap hook & 1 choke-off loop
233TWRS-Z7/6FTGN
ANSI Z359.13 compliant 6' web lanyard w/1 locking rebar hook (2-1/2'') & 1 choke-off loop
233WLS/10FTYL
10' web lanyard w/1 locking snap hook & 1 choke-off loop
233WLS-Z7/6FTYL
MANYARD LOOP SNAP 940083
233WLS/5FTYL
5' web lanyard w/1 locking snap hook & 1 choke-off loop
233WLS/4FTYL
4' web lanyard w/1 locking snap hook & 1 choke-off loop
266TWLS/6FTGN
Two-legged 6' web lanyard w/2 locking snap hooks & 1 choke-off loop
266TWRS/6FTGN
Two-legged 6' web lanyard w/2 locking rebar hooks (2-1/2'') & 1 choke-off loop
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy