Check icon

Success

Your request has been successfully submitted.

Lanyards

Miller Manyard™ II Stretchable Shock-Absorbing Lanyards

Miller Manyard™ II Stretchable Shock-Absorbing Lanyards

placeholder
REDUCES TRIPPING HAZARDSMiller Manyard™ II Stretchable Shock-Absorbing Lanyards feature webbing protected with Teflon®HT for an invisible finish providing water/oil repellency and protection against grease, dirt and grime.LightweightUp to 30% lighter than traditional shock-absorbing lanyards.Durable DesignIncorporates Aluminum snap hooks that are corrosion-resistant and withstand the rigors of harsh environmentsFeatures & Benefits:
  • Contracts 6-ft. (1.8 m) to 4-ft. (1.2 m), to greatly reduce the chances of tripping, snagging, or dragging
  • Integral bright red core makes visual inspection easier and more reliable
  • Specially-woven shock-absorbing inner core smoothly expands to reduce fall arrest forces
  • A heavy-duty outer jacket serves as a wear indicator and back-up strap to the red inner core for added safety
  • Working load of 310 lbs. (140.6 kg) and features a warning flag to indicate that it has arrested a fall
  • Meets all applicable OSHA, ANSI and CSA Standards
  • Lanyard Length : 1.8 metre | 6 foot
  • Lanyard Material : Polyester
  • Number of Legs : 1 | 2
  • Harness Connector : Locking Snap Hook
  • Anchor Connector : Locking Snap Hook | Locking Rebar Hook
Image
SKU
Description
150036/6FTGN
233MORS W/VELCRO COVER
216M-Z7/5FTGN
ANSI Z359.13 Compliant 5' stretchable web lanyard w/2 locking snap hooks
216M-Z7/4FTGN
The Manyard® II Shock-Absorbing Lanyards are connecting devices designed to reduce fall arrest forces. They feature a unique stretchable design that offers greater maneuverability and safety for the user by contracting 4 ft.
216M-Z7/6FTGN
The Manyard® II Shock-Absorbing Lanyards are connecting devices designed to reduce fall arrest forces. They feature a unique stretchable design that offers greater maneuverability and safety for the user by contracting 4 ft.
216MD/4FTBL
4' Stretchable blue web lanyard, w/ 2 locking snap hooks
216MD/10FTBL
10' Stretchable blue web lanyard, w/ 2 locking snap hooks
216MAL/4FTGN
The Manyard® II Shock-Absorbing Lanyards are connecting devices designed to reduce fall arrest forces. They feature a unique stretchable design that offers greater maneuverability and safety for the user by contracting 4 ft.
216MO/6FTGN
6' stretchable web lanyard w/2 locking snap hooks & ''O'' ring extension
216MK-Z7/6FTBK
ANSI Z359.13 Compliant 6' kevlar stretchable web lanyard w/2 locking snap hooks
216MK-Z7/5FTBKC
Manyard II - 5 ft., black
216MK/4FTBK
4' kevlar stretchable web lanyard w/2 locking snap hooks
216MK/5FTBK
5' kevlar stretchable web lanyard w/2 locking snap hooks
219M-Z7/6FTGN
The Manyard® II Shock-Absorbing Lanyards are connecting devices designed to reduce fall arrest forces. They feature a unique stretchable design that offers greater maneuverability and safety for the user by contracting 4 ft.
219M/5FTGN
5' stretchable web lanyard w/1 locking snap hook & 1 (2-1/2'') locking rebar hook
219M/10FTGN
10' stretchable web lanyard w/1 locking snap hook & 1 (2-1/2'') locking rebar hook
231M-Z7/6FTGN
The Manyard® II Shock-Absorbing Lanyards are connecting devices designed to reduce fall arrest forces. They feature a unique stretchable design that offers greater maneuverability and safety for the user by contracting 4 ft.
231MAL/6FTGN
Two-legged, 6' stretchable web lanyard w/1 aluminum locking snap hook & 2 aluminum locking rebar hooks (2-1/4'')
231MAL-Z/6FTGN
MANYARD II 2 LEG W/ALUM ANSI
231MD-Z7/6FTBL
ANSI Z359-2007 Compliant Two-legged, 6' stretchable blue web lanyard w/1 locking snap hook & 2 locking rebar hooks (2-1/2'')
231MK-Z7/6FTBK
ANSI Z359-2007 Compliant Two-legged, 6' kevlar stretchable web lanyard w/1 locking snap hook & 2 locking rebar hooks (2-1/2'')
231MO-Z7/6FTGN
The Manyard® II Shock-Absorbing Lanyards are connecting devices designed to reduce fall arrest forces. They feature a unique stretchable design that offers greater maneuverability and safety for the user by contracting 4 ft.
231MKO-Z7/6FTBK
ANSI Z359-2007 Compliant Two-legged, 6' kevlar stretchable web lanyard w/1 locking snap hook & 2 locking rebar hooks (2-1/2'') with ''O'' ring extension
232M-Z7/6FTGN
ANSI Z359-2007 Compliant Two-legged, 6' stretchable web lanyard w/3 locking snap hooks
232MD/6FTBL
Two-legged, 6' stretchable blue web lanyard w/3 locking snap hooks
232MK-Z7/6FTBK
MANYRD II 2 LEG W/SNAP ANSI Z7
232MAL/6FTGN
Two-legged, 6' stretchable web lanyard w/3 aluminum locking snap hooks
232M/5FTGN
Two-legged, 5' stretchable web lanyard w/3 locking snap hooks
232MK/5FTBK
Two-legged, 5' kevlar stretchable web lanyard w/3 locking snap hooks
232MK/6FTBK
Two-legged, 6' kevlar stretchable web lanyard w/3 locking snap hooks
233MK/4FTBK
4' kevlar stretchable web lanyard w/1 locking snap hook & 1 choke-off loop
233MORS-Z7/6FTGN
The Manyard® II Shock-Absorbing Lanyards are connecting devices designed to reduce fall arrest forces. They feature a unique stretchable design that offers greater maneuverability and safety for the user by contracting 4 ft.
233MK-Z7/6FTBK
ANSI Z359.13 Compliant 6' kevlar stretchable web lanyard w/1 locking snap hook & 1 choke-off loop
233MK/5FTBK
5' kevlar stretchable web lanyard w/1 locking snap hook & 1 choke-off loop
233MRK/6FTBK
6' kevlar stretchable web lanyard w/ 1 (2 1/2'') locking rebar hook and 1 choke off loop.
233MRS/5FTGN
5' Stretchable web lanyard w/ 1 (2 1/2'') locking rebar hook and 1 choke off loop.
266MK/6FTBK
Two-legged 6' kevlar stretchable web lanyard w/2 locking snap hooks & 1 choke-off loop
266MRK/6FTBK
Two-legged 6' kevlar stretchable web lanyard w/2 locking rebar hooks (2-1/2'') & 1 choke-off loop
216MAL-Z/6
MANYD II W/ALUM HRDWR 6FT GRN
216MD-Z7/6FTBL
MANYARD II BLUE ANSI Z7
232M/4FTGN
Two-legged, 4' stretchable web lanyard w/3 locking snap hooks
231MDAL/6FTBL-USS
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy