Check icon

Success

Your request has been successfully submitted.

Lanyards

Miller HP™ Lanyards with SofStop™ Shock Absorber

Miller HP™ Lanyards with SofStop™ Shock Absorber

placeholder
UNIQUE STRETCHABLE LANYARDThe Miller HP Lanyards are a collection of the most popular standard Miller brand lanyards with SofStop, a shock absorbers pack designed with a woven inner core that smoothly expands to reduce fall arrest forces.Quality ComponentsAll Miller lanyards are constructed entirely of North American-made components, assuring quality workmanship.CertificationMeets all applicable OSHA, ANSI and CSA Standards.Features & Benefits:
  • Unique stretchable design (4-ft. [1.2 m] to 6-ft. [1.8 m] ), minimizes tripping, snagging and dragging
  • Includes a heavy-duty back-up safety strap
  • Lanyard Material : Webbing
  • Lanyard Length : 6 foot | 1.8 metre
  • Harness Connector : Locking Snap Hook
  • Number of Legs : 1 | 2
  • Anchor Connector : Locking Snap Hook | Locking Rebar Hook
Name
Description
File size
Image
SKU
Description
8798T-Z7/3FTGN
ANSI Z359.13 Compliant Two-legged, 3' web lanyard, w/3 locking snap hooks (GREEN)
8798T-Z7/5FTGN
HP SOFSTOP-2-LEG-SNAPS-ANSI Z
8798T-Z7/6FTGN
The Miller HP™ Lanyards are a collection of the most popular standard Miller brand lanyards with SofStop, a shock absorbers pack designed with a woven inner core that smoothly expands to reduce fall arrest forces.
8798TR-Z7/4FTGN
ANSI Z359.13 Compliant Two-legged, 4' web lanyard, w/1 locking snap hook and 2 locking rebar hooks (2-1/2'') (GREEN)
8798TR-Z7/6FTGN
The Miller HP™ Lanyards are a collection of the most popular standard Miller brand lanyards with SofStop, a shock absorbers pack designed with a woven inner core that smoothly expands to reduce fall arrest forces.
8878T-Z7/6FTGN
SOFSTOP W/ SNAP ANSI Z7
910TWLS-Z7/12FTGN
SOFSTOP - ADJUSTABLE ANSI Z7
910TWLS-Z7/4FTGN
SOFSTOP - ADJUSTABLE ANSI Z7
910TWLS/20FTGK
20' adjustable web lanyard w/2 locking snap hooks
910TWLS-Z7/16FTGN
SOFSTOP - ADJUSTABLE ANSI Z
910TWLS/6FTGK
6' adjustable web lanyard w/2 locking snap hooks
910TWLS-Z7/6FTGN
ANSI Z359.13 Compliant 6' adjustable web lanyard w/2 locking snap hooks (GREEN)
910TWLS/4FTGK
4' adjustable web lanyard w/2 locking snap hooks
913TWLS-Z7/3FTGN
ANSI Z359.13 Compliant 3' web lanyard w/2 locking snap hooks (GREEN)
913TALS-Z/6
6FT SOFSTOP W/ALUM HRDWR GRN
913TWLS-Z7/8FTGN
913TWLS/12FTGK
12' web lanyard w/2 locking snap hooks
913TWLS-Z7/6FTGN
The Miller HP™ Lanyards are a collection of the most popular standard Miller brand lanyards with SofStop, a shock absorbers pack designed with a woven inner core that smoothly expands to reduce fall arrest forces.
913TWLS/4FTGK
4' web lanyard w/2 locking snap hooks
913TWLS/3FTGK
3' web lanyard w/2 locking snap hooks
913WLS-Z7/6FTYL
Miller® Shock-Absorbing Web Lanyard with SofStop® shock absorber pack is designed with a specially-woven inner core that smoothly expands to safely reduce fall arrest forces.
922TWRS-Z7/6FTGK
ANSI Z359-2007 Compliant 6' web lanyard w/1 locking snap 1 locking rebar snap (2-1/2'')
922TWRS-Z7/4FTGKC
Single leg SofStop lanyard with snap and rebar hooks. 4 ft.
922TWRS/4FTGK
4' web lanyard w/1 locking snap 1 locking rebar snap (2-1/2'')
922TRALS-Z/6
6FT SOFSTOP W/ALUM HRDWR GRN
948LS-E6Z/18INC
E6 DOUBLE PACK SS W/SNP & DEE
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy